SXJ Gear Motors
Breadcrumb
Navigation Menu
SXJ Gear Motors
SXJ Gear Motors
SXJ Gear Motors - YAIMOB

Optimized for Load Matching Success
Get maximum responsiveness from a gear motor engineered to match one of Yaskawa’s most versatile servo systems. The SXJ was designed to extend the performance of Yaskawa SGMXJ servo motors, a series known for maximum responsiveness in applications requiring precise load matching. SXJ provides gear ratio options to 50/1 for precise motion in low capacity applications, while assuring world class accuracy at rated speeds to 3000 rpm and torque ratings up to 2.39 N-m (21 in-lb).
Node: dxpprd02:8080
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.