U1000 iQpump
Features
Highlights:
- Low input distortion across a wide load and speed range
- IEEE-519 Compliant (<5% THD)
- Eco-Mode to achieve near across-the-line THD
- High Efficiency Design provides extra energy savings as compared to other low harmonic solutions
- Near Unity True Power Factor at full load
- Integrated Input Fusing provides 100kA SCCR
- Compact Design
- High Reliability with an MTBF of 28 Years
- Embedded Modbus RTU communications
- Embedded real time clock for event stamping
- High Carrier Frequency (Low Motor Noise) Capability
- 0-400 Hz Output Frequency
- 120% Overload for 60 Seconds
- Motor Auto-tuning
- Multi-language LCD display, with Hand/Off/Auto and Copy function
- DriveWizard® iQpump Software
- Embedded Timer Functions for Starting, Stopping and Speed Changes
- Application Macros & Quick Setup
- Menus for Water Applications
Node: lr2
|