Navigation Menu

Drives  
Motion  

U1000 iQpump

U1000 iQpump

U1000 iQpump - YAIALL

TemplateWeb

Specifications

U1000 iQpump-Overview

Item
Specification
Available Packages Configured
Enclosures

IP00/Open Chassis : 10-100 HP 208V - 240V, 380V - 480V; 7.5 - 350HP.
IP20/UL Type 1 Kit

Ambient Operating Temperature

IP00/Open Chassis: -10°C to +50°C (14°F to 122°F)

Global Certification UL, CSA, CE, RoHS
Standard I/O Multi-Function Digital Inputs: 8
Multi-Function Analog Inputs: 3
Multi-Function Relay Output: 3
Multi-Function 0-10 Vdc Analog Outputs: 2
Fault Relay: 1
Network Communications Modbus RTU
Transducer Power Supply 24V DC, 150mA for customer use

Additional specifications can be found within the U1000 User Manual (Doc No. TOEPYAIUPW01) under the Specifications section.