U1000 iQpump
Breadcrumb
Navigation Menu
U1000 iQpump
U1000 iQpump
U1000 iQpump - YAIALL

Low-Harmonic Intelligent Pump Drive
Yaskawa's newest addition to the pump drive family, the U1000 iQpump, incorporates matrix technology to directly convert input AC voltage to output AC voltage. The drive is ideally suited for water pumping applications, providing extremely low harmonic distortion, energy savings and servicability in a space-saving design.
TemplateWeb
Features
U1000 iQpump-Overview
Highlights:
- Low input distortion across a wide load and speed range
- IEEE-519 Compliant (<5% THD)
- Eco-Mode to achieve near across-the-line THD
- High Efficiency Design provides extra energy savings as compared to other low harmonic solutions
- Near Unity True Power Factor at full load
- Integrated Input Fusing provides 100kA SCCR
- Compact Design
- High Reliability with an MTBF of 28 Years
- Embedded Modbus RTU communications
- Embedded real time clock for event stamping
- High Carrier Frequency (Low Motor Noise) Capability
- 0-400 Hz Output Frequency
- 120% Overload for 60 Seconds
- Motor Auto-tuning
- Multi-language LCD display, with Hand/Off/Auto and Copy function
- DriveWizard® iQpump Software
- Embedded Timer Functions for Starting, Stopping and Speed Changes
- Application Macros & Quick Setup
- Menus for Water Applications
Node: dxpprd02:8080


























