U1000 iQpump
Breadcrumb
Navigation Menu
Products
U1000 iQpump
U1000 iQpump
U1000 iQpump - YAIALL
Low-Harmonic Intelligent Pump Drive
Yaskawa's newest addition to the pump drive family, the U1000 iQpump, incorporates matrix technology to directly convert input AC voltage to output AC voltage. The drive is ideally suited for water pumping applications, providing extremely low harmonic distortion, energy savings and servicability in a space-saving design.
TemplateWeb
Enclosures
U1000 iQpump-Options
End Cap Kits | External Heat Sinks
Enclosure Types | Standard1 | Optional2 |
---|---|---|
IP00/Open Chassis...For mounting inside of a IP20/UL Type 1 enclosure with heatsink either internal or external. External heatsink mounting of this type provides IP20/UL Type 1 backside integrity, and requires separately sold kit on some models (See catalog). |
X
|
|
End Cap Kits, IP20/UL Type 1: This option consists of a top and bottom cover to convert a protected IP00/Open Type drive to a IP20/UL Type 1 enclosed unit. This option DOES NOT provide additional space for mounting auxiliary components (i.e., circuit breaker, input fuses, reactor, etc.). |
X
|
|
External Heat Sinks: Allows drives to be mounted with the drive's heatsink external (IP20/UL Type 1 backside) to the enclosure. Option kit for customer mounting. Larger standard drives include brackets. |
X
|
- Standard: Basic Drive
- Optional Enclosure
End Cap Kits; 240V 3-Phase
Drive Model Number | Part Number | Drawing |
---|---|---|
CIMR-UW2A0028AUA
|
EZZ022745A
|
|
CIMR-UW2A0042AUA
|
EZZ022745B
|
|
CIMR-UW2A0054AUA
|
||
CIMR-UW2A0068AUA
|
||
CIMR-UW2A0081AUA
|
||
CIMR-UW2A0104AUA
|
EZZ022745C
|
|
CIMR-UW2A0130AUA
|
||
CIMR-UW2A0154AUA
|
EZZ022745D
|
|
CIMR-UW2A0192AUA
|
||
CIMR-UW2A0248AUA
|
EZZ022745E
|
End Cap Kits; 480V 3-Phase
Drive Model Number | Part Number | Drawing |
---|---|---|
CIMR-UW4A0011AUA
|
EZZ022745A
|
|
CIMR-UW4A0014AUA
|
||
CIMR-UW4A0021AUA
|
||
CIMR-UW4A0027AUA
|
||
CIMR-UW4A0034AUA
|
||
CIMR-UW4A0040AUA
|
EZZ022745B
|
|
CIMR-UW4A0052AUA
|
||
CIMR-UW4A0065AUA
|
||
CIMR-UW4A0077AUA
|
||
CIMR-UW4A0096AUA
|
EZZ022745C
|
|
CIMR-UW4A0124AUA
|
||
CIMR-UW4A0156AUA
|
EZZ022745D
|
|
CIMR-UW4A0180AUA
|
||
CIMR-UW4A0216AUA
|
EZZ022745E
|
|
CIMR-UW4A0240AUA
|
||
CIMR-UW4A0302AUA
|
EZZ022745F
|
|
CIMR-UW4A0361AUA
|
||
CIMR-UW4A0414AUA
|
||
CIMR-UW4A0477AUB
|
EZZ022745G | |
CIMR-UW4A0590AUB
|
||
CIMR-UW4A0720AUB
|
Consult Factory1 | Consult Factory1 |
CIMR-UW4A0930AUB
|
1 - No kit available. The unit must be placed inside a cabinet.
External Heatsinks; 240V 3-Phase
Drive Model Number | Part Number | Installation Manual |
---|---|---|
CIMR-UW2A0028AUA
|
UUX001072
|
|
CIMR-UW2A0042AUA
|
UUX001073
|
|
CIMR-UW2A0054AUA
|
||
CIMR-UW2A0068AUA
|
||
CIMR-UW2A0081AUA
|
||
CIMR-UW2A0104AUA
|
UUX001074
|
|
CIMR-UW2A0130AUA
|
||
CIMR-UW2A0154AUA
|
UUX001075
|
|
CIMR-UW2A0192AUA
|
||
CIMR-UW2A0248AUA
|
*1
|
- |
*1 - Required brackets are included with the drive
External Heatsinks; 480V 3-Phase
Drive Model Number | Part Number | Installation Manual |
---|---|---|
CIMR-UW4A0011AUA
|
UUX001072
|
|
CIMR-UW4A0014AUA
|
||
CIMR-UW4A0021AUA
|
||
CIMR-UW4A0027AUA
|
||
CIMR-UW4A0034AUA
|
||
CIMR-UW4A0040AUA
|
UUX001073
|
|
CIMR-UW4A0052AUA
|
||
CIMR-UW4A0065AUA
|
||
CIMR-UW4A0077AUA
|
||
CIMR-UW4A0096AUA
|
UUX001074
|
|
CIMR-UW4A0124AUA
|
||
CIMR-UW4A0156AUA
|
UUX001075
|
|
CIMR-UW4A0180AUA
|
||
CIMR-UW4A0216AUA
|
*1
|
-
|
CIMR-UW4A0240AUA
|
||
CIMR-UW4A0302AUA
|
||
CIMR-UW4A0361AUA
|
||
CIMR-UW4A0414AUA
|
*1 - Required brackets are included with the drive
Node: dxpprd02:8080