Navigation Menu

Drives  
Motion  

U1000 iQpump

U1000 iQpump

U1000 iQpump - YAIALL

TemplateWeb

Models & Ratings

U1000 iQpump-Overview

240V | 480V

240V, 3-Phase

Drive Model Number Standard
Normal Duty (ND)
Standard Enclosure
Rated Output Current (Amps)1, 2
Nominal HP3
CIMR-UW2A0028AUA
28
10
IP00/Open Chassis
CIMR-UW2A0042AUA
42
15
CIMR-UW2A0054AUA
54
20
CIMR-UW2A0068AUA
68
25
IP00/Open Chassis
CIMR-UW2A0081AUA
81
30
CIMR-UW2A0104AUA
104
40
CIMR-UW2A0130AUA
130
50
IP00/Open Chassis
CIMR-UW2A0154AUA
154
60
CIMR-UW2A0192AUA
192
75
CIMR-UW2A0248AUA
248
100
IP00/Open Chassis
1 The rated output current of the drive should be equal to or greater than the motor rated current.
2 Carrier frequency is set to 4 kHz. Current derating is required to raise the carrier frequency.
3 Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors.

Back to Top

480V, 3-Phase

Drive Model Number Standard
Normal Duty (ND)
Standard Enclosure
Rated Output Current (Amps)1, 2
Nominal HP3
CIMR-UW4A0011AUA
11
7.5
IP00/Open Chassis
CIMR-UW4A0014AUA
14
10
CIMR-UW4A0021AUA
21
15
CIMR-UW4A0027AUA
27
20
IP00/Open Chassis
CIMR-UW4A0034AUA
34
25
CIMR-UW4A0040AUA
40
30
CIMR-UW4A0052AUA
52
40
IP00/Open Chassis
CIMR-UW4A0065AUA
65
50
CIMR-UW4A0077AUA
77
60
CIMR-UW4A0096AUA
96
75
IP00/Open Chassis
CIMR-UW4A0124AUA
124
100
CIMR-UW4A0156AUA
156
125
CIMR-UW4A0180AUA
180
150
IP00/Open Chassis
CIMR-UW4A0216AUA
216
175
CIMR-UW4A0240AUA
240
200
CIMR-UW4A0302AUA
302
250
IP00/Open Chassis
CIMR-UW4A0361AUA
361
300
CIMR-UW4A0414AUA
414
350
CIMR-UW4A0477AUB
477
400
IP00/Open Chassis
CIMR-UW4A0590AUB
590
500
1 The rated output current of the drive should be equal to or greater than the motor rated current.
2 Carrier frequency is set to 4 kHz. Current derating is required to raise the carrier frequency.
3 Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors.

Back to Top

480V, 3-Phase

Drive Model Number Standard
Normal Duty (ND)
Standard Enclosure
Rated Output Current (Amps)1, 2
Nominal HP3
CIMR-UW4A0011AUA
11
7.5
IP00/Open Chassis
CIMR-UW4A0014AUA
14
10
CIMR-UW4A0021AUA
21
15
CIMR-UW4A0027AUA
27
20
IP00/Open Chassis
CIMR-UW4A0034AUA
34
25
CIMR-UW4A0040AUA
40
30
CIMR-UW4A0052AUA
52
40
IP00/Open Chassis
CIMR-UW4A0065AUA
65
50
CIMR-UW4A0077AUA
77
60
CIMR-UW4A0096AUA
96
75
IP00/Open Chassis
CIMR-UW4A0124AUA
124
100
CIMR-UW4A0156AUA
156
125
CIMR-UW4A0180AUA
180
150
IP00/Open Chassis
CIMR-UW4A0216AUA
216
175
CIMR-UW4A0240AUA
240
200
CIMR-UW4A0302AUA
302
250
IP00/Open Chassis
CIMR-UW4A0361AUA
361
300
CIMR-UW4A0414AUA
414
350
CIMR-UW4A0477AUB
477
400
IP00/Open Chassis
CIMR-UW4A0590AUB
590
500
1 The rated output current of the drive should be equal to or greater than the motor rated current.
2 Carrier frequency is set to 4 kHz. Current derating is required to raise the carrier frequency.
3 Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors.

Back to Top

System Kit Number
Drive Model Number Standard
Component Name
Rated Output Current (Amps)3,4
Nominal HP2
Standard Enclosure
U1000-460V-720A
CIMR-UW4A0720AUB
Matrix Drive Power Module
720
600
IP00/Open Chassis
U1000-460V-720A EUJ711800.M5 PWM Filter Module
U1000-460V-930A
CIMR-UW4A0930AUB
Matrix Drive Power Module
930
800
U1000-460V-930A EUJ711820.M5 PWM Filter Module
 
2 Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 480 volts.
3 The rated output current of the drive should be equal or greater than the motor rated current.
4 Current derating is required to raise the carrier frequency. Carrier frequency is set to 4 kHz.
5 The EUJ☐☐☐☐☐☐.M Harmonic Filter Moduels for Models 4☐0720 to 4☐0930 are REQUIRED system components.

Back to Top