U1000 iQpump
Breadcrumb
Navigation Menu
U1000 iQpump
U1000 iQpump
U1000 iQpump - YAIALL

Low-Harmonic Intelligent Pump Drive
Yaskawa's newest addition to the pump drive family, the U1000 iQpump, incorporates matrix technology to directly convert input AC voltage to output AC voltage. The drive is ideally suited for water pumping applications, providing extremely low harmonic distortion, energy savings and servicability in a space-saving design.
TemplateWeb
Mechanical Drawings
U1000 iQpump-Drawings
240V | 480V | PWM filters
240V, 3-Phase
|
Drive Model Number Standard
|
Physical Dimensions (in.)
|
Weight (lbs.)1
|
Standard Enclosure
|
Drawing Number
|
3D Solid
Model |
||
|---|---|---|---|---|---|---|---|
|
H
|
W
|
D
|
|||||
|
CIMR-UW2A0028AUA
|
18.89
|
9.84
|
14.17
|
44
|
IP00
|
||
|
CIMR-UW2A0042AUA
|
25.60
|
10.39
|
16.53
|
71
|
IP00
|
||
|
CIMR-UW2A0054AUA
|
|||||||
|
CIMR-UW2A0068AUA
|
77
|
||||||
|
CIMR-UW2A0081AUA
|
|||||||
|
CIMR-UW2A0104AUA
|
32.12
|
10.39
|
17.71
|
132
|
IP00
|
||
|
CIMR-UW2A0130AUA
|
|||||||
|
CIMR-UW2A0154AUA
|
38.97
|
16.33
|
15.86
|
245
|
IP00
|
||
|
CIMR-UW2A0192AUA
|
|||||||
|
CIMR-UW2A0248AUA
|
44.56
|
19.29
|
17.71
|
388
|
IP00
|
||
- This data represents the drive weight only, not shipping weight.
- Protected chassis models can be converted to UL Type 1 by adding top and bottom covers. Add-on kit is required. Consult factory for add-on kit.
480V, 3-Phase
|
Drive Model Number Standard
|
Physical Dimensions (in.)
|
Weight (lbs.)1
|
Standard Enclosure
|
Drawing Number
|
3D Solid
Model |
||
|---|---|---|---|---|---|---|---|
|
H
|
W
|
D
|
|||||
|
CIMR-UW4A0011AUA
|
18.89
|
9.84
|
14.17
|
44
|
IP00
|
||
|
CIMR-UW4A0014AUA
|
|||||||
|
CIMR-UW4A0021AUA
|
|||||||
|
CIMR-UW4A0027AUA
|
|||||||
|
CIMR-UW4A0034AUA
|
|||||||
|
CIMR-UW4A0040AUA
|
25.60
|
10.39
|
16.53
|
71
|
IP00
|
||
|
CIMR-UW4A0052AUA
|
|||||||
|
CIMR-UW4A0065AUA
|
77
|
||||||
|
CIMR-UW4A0077AUA
|
|||||||
|
CIMR-UW4A0096AUA
|
32.12
|
10.39
|
17.71
|
132
|
IP00
|
||
|
CIMR-UW4A0124AUA
|
|||||||
|
CIMR-UW4A0156AUA
|
38.97
|
16.33
|
15.86
|
245
|
IP00
|
||
|
CIMR-UW4A0180AUA
|
|||||||
|
CIMR-UW4A0216AUA
|
44.56
|
19.29
|
17.71
|
388
|
IP00
|
||
|
CIMR-UW4A0240AUA
|
|||||||
|
CIMR-UW4A0302AUA
|
44.56
|
27.36
|
17.71
|
571
|
IP00
|
||
|
CIMR-UW4A0361AUA
|
|||||||
|
CIMR-UW4A0414AUA
|
|||||||
| CIMR-UW4A0477AUB | 62.80 | 42.13 | 17.52 | 1235 | IP00 | DD.UW1K.FR6.IP00 | |
| CIMR-UW4A0590AUB | |||||||
| CIMR-UW4A0720AUB3 | 72.24 | 47.64 | 1389 | IP00 | DD.UW1K.FR7.IP00 |
--
|
|
| CIMR-UW4A0930AUB4 | |||||||
- This data represents the drive weight only, not shipping weight.
- Protected chassis models can be converted to UL Type 1 by adding top and bottom covers. Add-on kit is required. Consult factory for add-on kit.
PWM Filter Modules
|
PWM Filter Model Number
|
Applicable Drive Models
|
Physical Dimensions (in.) |
Drawing Number
|
||
|---|---|---|---|---|---|
|
H
|
W
|
D
|
|||
|
EUJ711800.M3
|
CIMR-UW4A0720AUB
|
53.15
|
27.56
|
17.32
|
|
|
EUJ711820.M4
|
CIMR-UW4A0930AUB
|
||||
- This data represents the drive weight only, not shipping weight.
- Protected chassis models can be converted to UL Type 1 by adding top and bottom covers. Add-on kit is required. Consult factory for add-on kit.
- Input PWM filter EUJ711800.M is required when using CIMR-UW4A0720AUB.
- Input PWM filter EUJ711820.M is required when using CIMR-UW4A0930AUB.
Node: dxpprd01:8080


























