PROFIBUS
Breadcrumb
Navigation Menu
PROFIBUS
PROFIBUS
Profibus HVAC - YAI
-

PROFIBUS (PROcess FIeld BUS) is an RS-485 based fieldbus network, capable of multidrop nodes. It is a widely popular fieldbus network that comes in two main styles: PROFIBUS-DP and PROFIBUS-PA. While two options are available, Yaskawa option cards are only compliant to PROFIBUS-DP. It is complemented by its Ethernet-based counterpart, PROFINET.
-

Yaskawa is a proud member of PI North America, offering products that meet the high standards of PI to ensure Interoperability. PI is a member organization that helps with the promotion and regulation of the PROFIBUS and PROFINET protocols.
Overview

PI North America

It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.


























Tag Generator
Additional Support Files
Flyer