Magnetic Proximity Switches
Magnetic Proximity Switches

Vane type, groove width of 4mm. Switching by vane passing through the groove.

Vane type, with a groove width of 14mm or 24mm. Switching by vane passing through the groove.

Vane type, with a groove width of 25mm. Switching by vane passing through the groove.

Vane type suitable for high temperatures, with a groove width of 25mm. Switching by vane passing through the groove.

Separate type, and selectable sensing distances ranging from 5 to 70mm.

Separate type, suitable for high temperatures, and selectable sensing distances ranging from 15 to 70mm.

Switch with self-holding contact state function and sensing distance of 15mm.

Switch with self-holding contact state function, suitable for high temperatures, and selectable sensing distances ranging from 25 to 70mm.

Column type, with a sensing distance of 10mm, and also a high temperature type available.



























Brochure