Navigation Menu

Drives  
Motion  

iQpump1000 Bypass

iQpump1000 Bypass

iQpump1000 Bypass - YAIALL

TemplateWeb

Mechanical Drawings

iQpump1000 Bypass - Drawings

NEMA 1: 240V | 480V
NEMA 12: 240V | 480V
NEMA 3R: 240V | 480V

240V NEMA 1 Bypass Models

Rated Output Current (Amps)
Nominal HP
NEMA 1 Bypass
Weight (lbs.)1
Physical Dimensions (in.)
2D Drawing Number
H
W
D
4.2
1
Q1B1A004
CF
CF
CF
CF
CF
6.8
2
Q1B1A006
9.6
3
Q1B1A009
15.2
5
Q1B1A015
22
7.5
Q1B1A022
CF
CF
CF
CF
CF
28
10
Q1B1A028
42
15
Q1B1A042
CF
CF
CF
CF
CF
54
20
Q1B1A054
68
25
Q1B1A068
80
30
Q1B1A080
CF
CF
CF
CF
CF
104
40
Q1B1A104
130
50
Q1B1A130
CF
CF
CF
CF
CF
154
60
Q1B1A154
192
75
Q1B1A192
248
100
Q1B1A248
312
125
Q1B1A312
CF
CF
CF
CF
CF
360
150
Q1B1A360
  1. This data represents the drive weight only, not shipping weight.
  2. CF = Consult factory, at time of order entry, for dimensions and weight.

Back to Top

480V NEMA 1 Bypass Models

Rated Output Current (Amps)
Nominal HP
NEMA 1 Bypass
Weight (lbs.)1
Physical Dimensions (in.)
2D Drawing Number
H
W
D
2.1
1
Q1B1B002
140
28.8
18.3
13.8
3.4
2
Q1B1B003
4.8
3
Q1B1B004
7.6
5
Q1B1B007
11
7.5
Q1B1B011
14
10
Q1B1B014
21
15
Q1B1B021
200
34.8
20.6
14.4
27
20
Q1B1B027
34
25
Q1B1B034
260
39.8
25.9
14.5
40
30
Q1B1B040
52
40
Q1B1B052
410
50.8
32.6
18.2
65
50
Q1B1B065
420
77
60
Q1B1B077
475
96
75
Q1B1B096
500
124
100
Q1B1B124
525
156
125
Q1B1B156
1150
84.2
41.3
31.6
180
150
Q1B1B180
1300
240
200
Q1B1B240
1400
84.2
41.3
30.2
302
250
Q1B1B302
1500
361
300
Q1B1B361
1600
414
350
Q1B1B414
1700
477
400
Q1B1B477
2000
84.2
69.8
30.5
590
500
Q1B1B590
2100
  1. This data represents the drive weight only, not shipping weight.

Back to Top

240V NEMA 12 Bypass Models

Rated Output Current (Amps)
Nominal HP
NEMA 1 Bypass
Weight (lbs.)1
Physical Dimensions (in.)
2D Drawing Number
H
W
D
4.2
1
Q1B2A004
CF
CF
CF
CF
CF
6.8
2
Q1B2A006
9.6
3
Q1B2A009
15.2
5
Q1B2A015
22
7.5
Q1B2A022
CF
CF
CF
CF
CF
28
10
Q1B2A028
42
15
Q1B2A042
CF
CF
CF
CF
CF
54
20
Q1B2A054
68
25
Q1B2A068
80
30
Q1B2A080
CF
CF
CF
CF
CF
104
40
Q1B2A104
130
50
Q1B2A130
CF
CF
CF
CF
CF
154
60
Q1B2A154
192
75
Q1B2A192
248
100
Q1B2A248
312
125
Q1B2A312
CF
CF
CF
CF
CF
360
150
Q1B2A360
  1. This data represents the drive weight only, not shipping weight
  2. CF = Consult factory, at time of order entry, for dimensions and weight.

Back to Top

480V NEMA 12 Bypass Models

Rated Output Current (Amps)
Nominal HP
NEMA 12 Bypass
Weight (lbs.)1
Physical Dimensions (in.)
2D Drawing Number
H
W
D
2.1
1
Q1B2B002
CF
CF
CF
CF
CF
3.4
2
Q1B2B003
4.8
3
Q1B2B004
7.6
5
Q1B2B007
11
7.5
Q1B2B011
14
10
Q1B2B014
21
15
Q1B2B021
CF
CF
CF
CF
CF
27
20
Q1B2B027
34
25
Q1B2B034
CF
CF
CF
CF
CF
40
30
Q1B2B040
52
40
Q1B2B052
CF
CF
CF
CF
CF
65
50
Q1B2B065
77
60
Q1B2B077
96
75
Q1B2B096
124
100
Q1B2B124
156
125
Q1B2B156
CF
CF
CF
CF
CF
180
150
Q1B2B180
240
200
Q1B2B240
CF
CF
CF
CF
CF
302
250
Q1B2B302
361
300
Q1B2B361
414
350
Q1B2B414
477
400
Q1B2B477
CF
CF
CF
CF
CF
590
500
Q1B2B590
  1. This data represents the drive weight only, not shipping weight.
  2. CF = Consult factory, at time of order entry, for dimensions and weight.

Back to Top

240V NEMA 3R Bypass Models

Rated Output Current (Amps)
Nominal HP
NEMA 3R Bypass
Weight (lbs.)1
Physical Dimensions (in.)
2D Drawing Number
H
W
D
4.2
1
Q1B3A004
CF
CF
CF
CF
CF
6.8
2
Q1B3A006
9.6
3
Q1B3A009
15.2
5
Q1B3A015
22
7.5
Q1B3A022
CF
CF
CF
CF
CF
28
10
Q1B3A028
42
15
Q1B3A042
CF
CF
CF
CF
CF
54
20
Q1B3A054
68
25
Q1B3A068
80
30
Q1B3A080
CF
CF
CF
CF
CF
104
40
Q1B3A104
130
50
Q1B3A130
CF
CF
CF
CF
CF
154
60
Q1B3A154
192
75
Q1B3A192
248
100
Q1B3A248
312
125
Q1B3A312
CF
CF
CF
CF
CF
360
150
Q1B3A360
  1. This data represents the drive weight only, not shipping weight.
  2. CF = Consult factory, at time of order entry, for dimensions and weight.

Back to Top

480V NEMA 3R Bypass Models

Rated Output Current (Amps)
Nominal HP
NEMA 3R Bypass
Weight (lbs.)1
Physical Dimensions (in.)
2D Drawing Number
H
W
D
2.1
1
Q1B3B002
CF
CF
CF
CF
CF
3.4
2
Q1B3B003
4.8
3
Q1B3B004
7.6
5
Q1B3B007
11
7.5
Q1B3B011
14
10
Q1B3B014
21
15
Q1B3B021
CF
CF
CF
CF
CF
27
20
Q1B3B027
34
25
Q1B3B034
CF
CF
CF
CF
CF
40
30
Q1B3B040
52
40
Q1B3B052
CF
CF
CF
CF
CF
65
50
Q1B3B065
77
60
Q1B3B077
96
75
Q1B3B096
124
100
Q1B3B124
156
125
Q1B3B156
CF
CF
CF
CF
CF
180
150
Q1B3B180
240
200
Q1B3B240
CF
CF
CF
CF
CF
302
250
Q1B3B302
361
300
Q1B3B361
414
350
Q1B3B414
477
400
Q1B3B477
CF
CF
CF
CF
CF
590
500
Q1B3B590
  1. This data represents the drive weight only, not shipping weight.
  2. CF = Consult factory, at time of order entry, for dimensions and weight.

Back to Top