SGDXS Analog
Breadcrumb
Navigation Menu
SGDXS Analog
SGDXS Analog
SGDSX Analog

Analog Control with Advanced Features
A Yaskawa SGDXS SERVOPACK meets the need for an analog voltage or pulse train control interface, while also offering the advanced capabilities of a Sigma-X servo amplifier. A frequency response of 3.5 kHz assures high speed response and improved settling time. a tuning-less mode and improved autotuning features eliminate the need to manually tune a servo, both at installation and in ongoing everyday use.
TemplateWeb
Models & Ratings
SGDSX Analog - Overview
200V Input (26-bit encoder)
|
Rated Output
|
Options
|
|
|---|---|---|
| SGDXS-R70A00A | 50W | Analog/Pulse |
| SGDXS-R90A00A | 100W | Analog/Pulse |
| SGDXS-1R6A00A | 200W | Analog/Pulse |
| SGDXS-2R8A00A | 400W | Analog/Pulse |
| SGDXS-3R8A00A | 500W | Analog/Pulse |
| SGDXS-5R5A00A | 750W | Analog/Pulse |
| SGDXS-7R6A00A | 1.0kW | Analog/Pulse |
| SGDXS-120A00A0008 | 1.5kW | Analog/Pulse |
| SGDXS-180A00A | 2.0kW | Analog/Pulse |
| SGDXS-200A00A | 3.0kW | Analog/Pulse |
| SGDXS-330A00A | 5.0kW | Analog/Pulse |
| SGDXS-470A00A | 6.0kW | Analog/Pulse |
| SGDXS-550A00A | 7.5kW | Analog/Pulse |
| SGDXS-590A00A | 11kW | Analog/Pulse |
| SGDXS-780A00A | 15kW | Analog/Pulse |
400V Input (26-bit encoder)
|
Rated Output
|
|
|---|---|
| SGDXS-1R9D00A | 500W |
| SGDXS-3R5D00A | 1.0KW |
| SGDXS-5R4D00A | 1.5KW |
| SGDXS-8R4D00A | 2.0KW |
| SGDXS-120D00A | 3.0KW |
| SGDXS-170D00A | 5.0KW |
| SGDXS-210D00A | 6.0KW |
| SGDXS-260D00A | 7.5KW |
| SGDXS-280D00A | 11KW |
| SGDXS-370D00A | 15KW |
Node: dxpprd01:80



























