SGDXS Analog
Breadcrumb
Navigation Menu
SGDXS Analog
SGDXS Analog
SGDSX Analog

Analog Control with Advanced Features
A Yaskawa SGDXS SERVOPACK meets the need for an analog voltage or pulse train control interface, while also offering the advanced capabilities of a Sigma-X servo amplifier. A frequency response of 3.5 kHz assures high speed response and improved settling time. a tuning-less mode and improved autotuning features eliminate the need to manually tune a servo, both at installation and in ongoing everyday use.
TemplateWeb
2D Drawings
Showing 1 to 12 of 12 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-X SERVOPACKs: SGDXS-R70/R90/1R6 900-259-112![]() ![]() Rev Date:03/10/2021
|
![]() ![]() |
03/10/2021 | |
CAD Drawing: Sigma-X SERVOPACK: SGDXS-2R8 900-259-114![]() ![]() Rev Date:03/10/2023
|
![]() ![]() |
03/10/2023 | |
CAD Drawing: Sigma-X SERVOPACK: SGDXS-3R8 900-259-116![]() ![]() Rev Date:03/10/2023
|
![]() ![]() |
03/10/2023 | |
CAD Drawing: Sigma-X SERVOPACKs: SGDXS-5R5/7R6 900-259-119![]() ![]() Rev Date:03/10/2023
|
![]() ![]() |
03/10/2023 | |
CAD Drawing: Sigma-X SERVOPACKs: SGDXS-120 900-259-122![]() ![]() Rev Date:02/22/2022
|
![]() ![]() |
02/22/2022 | |
CAD Drawing: Sigma-X SERVOPACKs: SGDXS-180/200 900-259-125![]() ![]() Rev Date:08/26/2022
|
![]() ![]() |
08/26/2022 | |
CAD Drawing: Sigma-X SERVOPACK: SGDXS-330 900-259-128![]() ![]() Rev Date:08/26/2022
|
![]() ![]() |
08/26/2022 | |
CAD Drawing: Sigma-X SERVOPACKs: SGDXS-470/550 900-259-131![]() ![]() Rev Date:08/26/2022
|
![]() ![]() |
08/26/2022 | |
CAD Drawing: Sigma-X SERVOPACKs: SGDXS-590/780 900-259-134![]() ![]() Rev Date:08/26/2022
|
![]() ![]() |
08/26/2022 | |
CAD Drawing: Sigma-X SERVOPACKs: SGDXS-1R9/3R5/5R4 900-305-004![]() ![]() Rev Date:04/04/2025
|
![]() ![]() |
04/04/2025 | |
CAD Drawing: Sigma-X SERVOPACKs: SGDXS-8R4/120/170 900-305-010![]() ![]() Rev Date:04/04/2025
|
![]() ![]() |
04/04/2025 | |
CAD Drawing: Sigma-X SERVOPACKs: SGDXS-210/260/280/370 900-309-277![]() ![]() Rev Date:04/04/2025
|
![]() ![]() |
04/04/2025 | |
Showing 1 to 12 of 12 entries.