SGDXS Analog
Breadcrumb
Navigation Menu
SGDXS Analog
SGDXS Analog
SGDSX Analog

Analog Control with Advanced Features
A Yaskawa SGDXS SERVOPACK meets the need for an analog voltage or pulse train control interface, while also offering the advanced capabilities of a Sigma-X servo amplifier. A frequency response of 3.5 kHz assures high speed response and improved settling time. a tuning-less mode and improved autotuning features eliminate the need to manually tune a servo, both at installation and in ongoing everyday use.
TemplateWeb
Feedback
SGDSX Analog - Options
Primary - 26-bit serial absolute encoder
- 26-bit serial absolute encoder standard on all Sigma-X motors
- Fully compatible with 24-bit serial encoders present on Sigma-7 motors
Secondary - Fully Closed Loop Option Card
- Allows the user to close the position loop around a secondary feedback device placed near the load
- Helps eliminate the effects of mechanical compliance and thermal variances
- Allows for more precise control and improved machine performance
- Available with MECHATROLINK-III, Analog Voltage/Pulse Train, and EtherCAT Command Architectures
Node: dxpprd02:8080



























