Visit Yaskawa at Groundwater Week 2025 in New Orleans
Find us December 9-11 in booth 2813 during Groundwater Week to explore our full line of water and pumping solutions, including our new iQpump605 VFD. Yaskawa product experts will be available to discuss the iQpump AC drive family, which offers a wide variety of package options and the most advanced comprehensive pump and motor protection in the industry, while still maintaining ease of setup and diagnostics designed for pump operators and service technicians.
Our integrated pump specific software allows for a wide range of pumping applications from constant pressure, flow, geothermal, multiple pump booster systems to wet well lift stations and many others. As process variables change, iQpump automatically adjusts pump operating conditions to meet systems demand, while maintaining pump performance and protection. Our goal is to ensure that the pump is operating at the best efficiency point (BEP) on the curve so that the system produces only what is required, saving energy and decreasing life cycle costs.
Register