CIMR-E7U42200A - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-E7U42200A
E7, 515 AMP, 480V
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| ETC617251
|
1 | $1549 | POWER/GATE PCB E7/F7 | 3PCB | |
| ETC618022-S4011
|
1 | $880 | PCB CONTROL E7 230V/460V 500-019-019 | 1PCB | |
| CDR001115
|
1 | X | DIG OP JVOP-162 LCD 300-001-169 | OPE1 | |
| ETC618141
|
1 | $276 | PCB TERMINAL E7 230/460V | 2PCB | |
| 300-018-969
|
12 | $967 | IGBT CM600HU-24F (2P) 1200V 600A 1IN 1 | Q1-12 | |
| 300-002-497
|
2 | FAN MMF-09C24TS-YM4 300-002-497 | B6,B7 | ||
| 300-026-688
View Note |
4 | $290 | FAN U7556KX-TP AC220V/230V, REV B | B1-4 | |
| FU-002116
|
1 | $1515 | POWER FUSE A70P900-4 FOR CIMR-F7 | F1 | |
| 300-016-738
|
12 | CAPACITOR 5400uF/400 ECST401LGB542MFF5MY | C1-12 | ||
| SID003131
|
6 | $680 | INPUT DIODE PD25016A FOR F7 | D1-6 | |
| MC-005064
|
1 | $1540 | MC CONTACTOR SC-N10 260A | K1 | |
| 300-001-882
|
1 | $152 | RESISTOR PRECHARGE SMVK400W3.3OHMJ G7 | R1 | |
| 300-009-057
|
4 | $41 | RESISTOR SQHK40WX2 40W 10KOHM | R2-5 | |
| R--010829
|
2 | $49 | RESISTOR SMRK220W602J 6.0KOHM 220W 5% | R6,R7 | |
| R--007672
|
6 | $87 | RESISTOR SMRK90W 90W 10 OHM +/-5% | R8-13 | |
| X--010207
|
1 | $3419 | DC REACTOR UZDC-B 633A 0.09MH | L1 | |
| CPT020111
|
1 | $814 | TRANSFORMER AC 230V 460V/60HZ | T1 | |
| 300-024-964
|
3 | $529 | DCCT HC-MSL720V4B15MH 4V 720A | DCCT1-3 | |
| THS001069
|
3 | $18 | THERMISTOR RT2, 3, 5 151-203-44016 THMS | RT2,RT3,RT5 | |
| THS001071
|
2 | $25 | THERMISTOR 151-203-77018 L=1600 | RT1,RT4 | |
| XX-000220
|
6 | $7 | VARISTOR TNR20V911K382 910V 7500A | XX1-6 | |
| SID003158
|
6 | DIODE MS1250D225NA2 E7/F7 | SM3,4,7,8, SM11,SM12 | ||
| SID003157
|
6 | $352 | DIODE MS1250D225PA2 E7/F7 | SM1,2,5,6, SM9,SM10 | |
| X= No longer available | |||||
Spare Part History for:
CIMR-E7U42200A
Node: dxpprd02:8080