CIMR-P7U20151A - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-P7U20151A
P7, 59.4 AMPS, 240V
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
---|---|---|---|---|---|
ETC617033
|
1 | PCB GATE DRIVE 230V 15KW 500-015-175 | 3PCB | ||
ETC618960-S1021
|
1 | $601 | PCB CONTROL P7 230V/460V 500-019-020 | 1PCB | |
ETC618141
|
1 | $276 | PCB TERMINAL E7 230/460V | 2PCB | |
ETX003651
|
1 | $110 | PCB RESISTOR BOARD 230/460V 15-18kW | 4PCB | |
300-018-952
|
1 | $665 | TRANS IGBT 7MBI100SA-060B-50 610V 100A | Q1 | |
300-017-256
|
2 | FAN MMF-08D24ES-AN7 4200RPM 0.13A 12W | B1,B2 | ||
FU-002108
|
1 | $54 | FUSE, CR2LS-75, 250V, 75A | F1 | |
C--800025
|
2 | $200 | CAPACITOR E-LX3H1LGN222ME95U 375V 2200uF | C1,C2 | |
300-018-698
|
1 | $8 | CAP, FGSM(160)630VDC105JSL,630V,1UF,5% | C3 | |
300-018-697
|
1 | $10 | CAP, FGSM(160)630VDC155JSL,630V,1.5UF,5% | C4 | |
SID003113
|
1 | $197 | DIODE, PT151S8, 800V, 150A | D1 | |
POR003012
|
1 | $97 | RELAY G7J-4A-B-WI-DC24V W/BRACKET, 25A | K1 | |
THS001063
|
1 | $11 | THERMISTOR 151-203-77010 | RT1 | |
XX-000226
|
3 | $3 | VARISTOR, TNR14V431K330, 275V 6000A | XX1-3 | |
UCN00003-1
|
1 | $35 | RIBBON CABLE 60 PIN L=150MM WRMT41077-1 | ||
X= No longer available |
Spare Part History for:
CIMR-P7U20151A
Node: dxpprd01:8080