QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-P7U20370A

P7, 230V, 162 AMPS

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC617075
1   PCB Gate Drive E7/F7 2037 500-015-179 3PCB
ETC618960-S1021
1 $601 PCB CONTROL P7 230V/460V 500-019-020 1PCB
ETC618141
1 $276 PCB TERMINAL E7 230/460V 2PCB
ETX003812
1   PCB POWER SUPPLY CARD 230V 37-75kW F7 8PCB,13PCB
300-018-957
3 $465 IGBT CM300DU-12F 600V 300A 2IN1 ROHS Q1-3
300-001-124
2 $173 FAN R127CG[V1] AC230V F7 B1,B2
300-017-250
1 $59 FAN MMF-08D24ES-AM4 24V 0.16A 4200RPM B4
FU-002018
1 $175 FUSE CR2L-260/UL AC250V 260A (UL) F1
300-016-730
3 $199 ECST3H1LGB262MEA5MYA CAPA 375V 2600UF C1-3
C--006436
6 $14 CAPACITOR DMPPTS2J475K 630VDC 4.7uF C5-9, C11,C12
300-018-698
3 $8 CAP, FGSM(160)630VDC105JSL,630V,1UF,5% C4,C7,C10
C--006515
2 $1 CAPACITOR 0.1uF 630VDC DMEST2J104K C13,C14
SID003130
2 $171 DIODE MODULE PT150S8 V=800V I=150A 6IN1 D1,D2
MC-005054
1   CONTACTOR HI-50J1/11A230-V 200V 75A K1
URS000174
1 $67 RESISTOR SMVK100W2.7OHMJ 300-001-877 R1
R--010705
1 $87 RESISTOR SMRK120W602J 120W 6 KOHM R3
300-006-589
1 $544 DC REACTOR UZDC-MG 178A 0.14MH L1
CT-003191
3 $177 DCCT HS-UD200V4B15G 4V/200AT DCCT1-3
THS001065
4 $11 THERMISTOR 151-203-77012 RT1-4
XX-000226
6 $3 VARISTOR, TNR14V431K330, 275V 6000A XX1-6
UCN00003-8
1 $31 RIBBON CABLE 60 PIN L=125MM WRMT41077-8  
X= No longer available

Spare Part History for:

CIMR-P7U20370A