QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-P7U20750B

P7 DRIVE, 230V, 312A

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC617105
1 $971 PCB Gate Drive E7/F7 2075 500-015-182 3PCB
ETC618960-S1021
1 $601 PCB CONTROL P7 230V/460V 500-019-020 1PCB
ETC618141
1 $276 PCB TERMINAL E7 230/460V 2PCB
ETX003812
1   PCB POWER SUPPLY CARD 230V 37-75kW F7 8PCB,13PCB
300-018-960
6 $353 IGBT CM600HU-12H 600V 600A 1IN1 ROHS Q1-6
300-026-688
View Note
2 $290 FAN U7556KX-TP AC220V/230V, REV B B1,B2
300-002-497
1   FAN MMF-09C24TS-YM4 300-002-497 B4
FU-000926
1 $348 FUSE A50P600-4 AC500V 600A F1
300-016-731
4 $285 ECST3H1LGB422MEF5MYA CAPA 375V 4200UF C1-4
C--006579
6 $20 CAPACITOR DMPPTH2J225K 630VDC 2.2UF C5-10
C--006573
3 $45 CAPACITOR SKUNITYK11033B 600VDC 0.48uF C11-13
C--006515
6 $1 CAPACITOR 0.1uF 630VDC DMEST2J104K C14-19
SID003116
6 $174 DIODE MODULE PD1008 V=800V I=100A 2IN1 D1-6
MC-005068
1 $316 CONTACTOR SC-N4 Z408 200V 299A K1
URS000175
1 $84 RESISTOR SMVK120W3.0OHMJ 300-001-878 R1
R--010703
1 $87 RESISTOR SMR120W402J 120W 4 KOHM R3
R--007497
6 $33 RESISTOR ERF-60WHJ100 60W 10 OHM R4-9
300-006-592
1 $794 DC REACTOR UZDC-MG 181A 0.16MH L1
CT-003194
3 $177 DCCT HS-UD400V4B15G 4V/400AT DCCT1-3
THS001065
4 $11 THERMISTOR 151-203-77012 RT1-4
XX-000219
6 $3 VARISTOR, TNR20V431K382, 430V, 10000A XX1-6
UCN00003-8
1 $31 RIBBON CABLE 60 PIN L=125MM WRMT41077-8  
300-018-172
3 $262 SNUBBER MOD MS0650D225N-2-Z 600V RoHS SM2,4,6
300-018-174
3 $262 SNUBBER MOD MS0650D225P-2-Z 600V RoHS SM2,4,6
X= No longer available

Spare Part History for:

CIMR-P7U20750B