CIMR-P7U40181A - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-P7U40181A
P7, 40 AMPS, 480V
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
---|---|---|---|---|---|
ETP617175
|
1 | $1265 | PCB POWER BOARD F7 4018 500-015-194 | 3PCB | |
ETC618960-S1021
|
1 | $601 | PCB CONTROL P7 230V/460V 500-019-020 | 1PCB | |
ETC618141
|
1 | $276 | PCB TERMINAL E7 230/460V | 2PCB | |
ETX003651
|
1 | $110 | PCB RESISTOR BOARD 230/460V 15-18kW | 6PCB | |
300-018-954
|
1 | $831 | TRANS IGBT 7MBI75SA-120B-50 1200V 75A | Q1 | |
300-017-256
|
2 | FAN MMF-08D24ES-AN7 4200RPM 0.13A 12W | B1,B2 | ||
300-073-995
|
1 | $54 | FAN MGT4024LB-R10-YS00 0.06A | B3 | |
FU-002038
|
1 | $60 | FUSE A50QS75-4Y AC500V 75A F7 | F1 | |
C--800030
|
2 | $199 | CAPACITOR E-LX401LGN282MEB5U 400V 2800uF | C1,C2 | |
C--006455
|
1 | $15 | CAPACITOR, DMPPTS3A225K, 1000V, 2.2uF | C3 | |
SID000605
|
1 | $200 | DIODE MODULE DF100AA160 1600V 100A | D1 | |
POR003012
|
1 | $97 | RELAY G7J-4A-B-WI-DC24V W/BRACKET, 25A | K1 | |
THS001063
|
1 | $11 | THERMISTOR 151-203-77010 | RT1 | |
UCN00003-1
|
1 | $35 | RIBBON CABLE 60 PIN L=150MM WRMT41077-1 | ||
X= No longer available |
Spare Part History for:
CIMR-P7U40181A
Node: dxpprd02:8080