QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-PW4V0023FAA

IQPUMP1000MICRO, 480V 3-PH, 23A, N1

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC740013-S0100
1 X   PCB CONTROL IQPUMP MICRO ROHS 1PCB
300-076-174
1 $96 DIG OP IQ PUMP MICRO YB-037 OPE1
ETP713300
View Note
1 $540 PCB, PWR, V1000, 4A23, 500-073-513 5PCB
300-055-121
View Note
1 $190 IGBT, 7MBR35VP-120-50, 1200V, 35A, PIM Q1
ETX710053
1 $160 PCB CAPACITOR 500-022-085 7PCB
ETC740025
1 $109 PCB, TERMINAL, 500-022-075, V1000 2PCB
300-055-168
2 $28 FAN 2410ML-05W-B60-BQM DC24V 0.17A ROHS B1,B2
UFP00052-1
1 $7 FACE PLATE, V1000, FPST31736-1, RoHS DM1,DM2
UUX001051
1 $220 24V OPTION KIT, iQPUMP MICRO  
X= No longer available

Spare Part History for:

CIMR-PW4V0023FAA