CIMR-V7AU40P71 - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-V7AU40P71
V7, 3.4 AMPS, 460V
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
---|---|---|---|---|---|
ETP604732
|
1 | $190 | POWER BOARD-V7 400V 3PH 0.7KW | 5PCB | |
ETC604670-S0032
|
1 | $385 | PCB,CONTROL,V7 4.0KW OR LESS,500-017-837 | 1PCB | |
300-012-176
|
1 | $203 | DIG OP JVOP-140 PBF 7SEG4 V7 | OPE1 | |
ETP604693
|
1 | $60 | POWER PCB-V7 400V 0.2~0.7KW 500-007-240 | 5PCB | |
300-018-290
|
1 | $231 | IGBT IPM PS12014-A 1200V 10A ROHS | Q1 | |
300-017-652
|
1 | $60 | DIODE MODULE RM10TN-2H 1600V 7A RoHS | 2PCB | |
X= No longer available |
Spare Part History for:
CIMR-V7AU40P71
Node: dxpprd02:8080