CIMR-ZU4E0240AUA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-ZU4E0240AUA
U1000, HVAC, 480V, 3PH, 240A
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
---|---|---|---|---|---|
ETC740573-S6113-M
|
1 | ETC740573-S6113.M PCB CNT,Z1000U,M | 1PCB | ||
300-076-490
|
1 | X | DIG OP JVOP-183 REV H PRG 0103 | OPE1 | |
ETC722052-M
|
1 | $1766 | PCB GD,U1000,4110,M,500-119-121 | 5PCB | |
300-073-706
|
9 | 2MBI400VW-120D-51 IGBT 1200V,400A,2IN1 | Q1-9 | ||
300-029-057
View Note |
1 | $310 | IGBT 1200V,450A,2IN1 CM450DX1-24A ROHS | Q10 | |
ETC711440-M
|
9 | $128 | PCB GD,U1000,4090-4110/2055,500-115-191 | 15PCB1-9 | |
ETX722330-M
|
1 | PCB PS,300W,FAN_MC,400V,M,500-115-569 | 6PCB | ||
ETC742660-M
|
1 | $257 | PCB TB,Z1000U,M,YAI,500-114-145 | 2PCB | |
ETC722610-M
|
1 | $128 | PCB GD,U1000,4090-4132/2055,500-115-193 | 35PCB | |
ETX722091-M
|
1 | $264 | PCB EMC,U1000,4090/4110,M,500-120-944 | 34PCB | |
300-073-772
|
3 | $250 | FUSE 6,9URD30TTF0450 690V,450A,UL | F11-13 | |
300-073-728
|
9 | $49 | SKUNITYK11604A CAPA 1200V,2.2UF,10% | SM1-9 | |
300-073-693
|
2 | $231 | CAP ECST501LGN322MDE5S 500V 3200UF | C16,C17 | |
300-073-677
|
9 | $173 | CAP B32362A4706J081 480VAC 70UF 5% | C1-C9 | |
300-031-779
|
1 | $35 | CAPACITOR, 1200V, 2.2UF, SKUNITYK11505A | SM19 | |
300-074-539
|
1 | TLRE25T(F) LED.ASSY CLEAR,50MA,470MM | D1 | ||
300-073-935
|
1 | $49 | SMRK80W4R3J/RO RES4.3_OHM,80W,5%, 400MM | R17 | |
300-073-739
|
1 | $98 | SMVK500W1R65J/RO RES 1.65_OHM,500W,700MM | R13 | |
300-073-744
|
9 | $92 | SMVK500W3R7J/RO RES 3.7_OHM,500W,1100MM | R1-9 | |
POR003012
|
1 | $97 | RELAY G7J-4A-B-WI-DC24V W/BRACKET, 25A | K1 | |
300-073-768
|
1 | $1605 | U4P50240-0P061-A-A REAC 218A,0.061MH, | L1 | |
300-030-955
|
3 | $58 | DCCT HC-TN250V4B15X 4V/250AT ROHS | CT1-3 | |
300-074-084
|
1 | $92 | NTCGP3UG503HCZFCA-L820 THMS.ASSY 50KOHM, | RT1 | |
300-073-776
|
1 | $353 | HF90 EMC-CORE T104X20X80,FERRITE | L2 | |
300-033-707
|
2 | $141 | EMC CORE, R78/51/25C-MA055-EC, 78X51X25 | L3,L4 | |
FIL001006
|
1 | $11 | EMC-CORE ZCAT3035-1330-TB FERRITE 80OHM | L5 | |
300-073-781
|
1 | $6292 | B84743A0218S176 LIN-FIL AC528VAC,218A, | FIL1 | |
X= No longer available |
Spare Part History for:
CIMR-ZU4E0240AUA
Node: dxpprd02:8080