EUJ710010 - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
EUJ710010
INVERTER MDL,HHP,450A,460V,VT,A1000
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
---|---|---|---|---|---|
ETC710622-M
|
1 | ETC710622.M PCB GD,A1000SLIM,4200,M | 5PCB | ||
ETC710630-M
|
6 | $212 | PCB GD ETC710630.M A1000SLIM | 15PCB1-6 | |
300-055-957
View Note |
6 | $796 | IGBT CM600DXLE-24A(2P) 1200V 600A 2IN1 | Q1-6 | |
ETX711350-M
|
1 | ETX711350.M PCB PS,A1000SLIM,FAN_MC | 6PCB | ||
300-030-131
|
1 | $591 | FAN D1751P24B9DS321 24V 4.6A | B1 | |
300-030-113
|
1 | $353 | FAN 24VDC 0.95A 5920PL-05W-B49-DQ1 ROHS | B2 | |
300-030-227
|
2 | $526 | FUSE 630A 1000V FERRAZ 10URD71D11A0630 | F1,F2 | |
300-030-063
|
8 | $360 | CAPA ECST401LGB1C3MFH0SY1 400V 12300uF | C1-8 | |
300-030-059
|
6 | $44 | CAP 1KV 1u8 B32656S0185K530 656S530 ROHS | C17-22 | |
300-030-132
|
1 | $1053 | CONTACTOR SC-N8 Z90 [180] 24VDC 599A | K1 | |
300-030-228
|
2 | $45 | RES SMRK120W602J/RO6KOHM 120W 5% 18AWG | R2,R3 | |
300-031-499
|
2 | $45 | RES SMRK220W153J/RO 15KOHM 220W 5% 0.2M | R4,R5 | |
300-030-015
|
1 | $167 | RESISTOR REGEN SMVK500W1R0J/RO A5988 | R1 | |
300-030-107
|
3 | $449 | DCCT HC-MSL650V4B15XH 4V/650A | CT1-3 | |
300-027-564
|
1 | $6 | LED ASSY CLR TLRE25T(F) 50MA 150MM RoHS | D1 | |
300-030-210
|
2 | $6 | HANDLE AP-197-1-4 03485 | HDL1,2 | |
X= No longer available |
Spare Part History for:
EUJ710010
Node: dxpprd02:8080