QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

EUJ710140

CONVERTER MDL, HHP, 2650A, A1000

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETX711300-M
1 $155 PCB PS ETX711300.M A1000SLIM FAN 18PCB
ETX711350-M
1   ETX711350.M PCB PS,A1000SLIM,FAN_MC 6PCB
300-030-131
1 $591 FAN D1751P24B9DS321 24V 4.6A B1
300-031-069
1 $126 FAN 3610VL-05W-B69-BQ1 DC24V,MAX0.37A B2
300-030-060
36 $40 CAP 1600 0.1uF B32656S1104K564 ROHS C1-36
300-030-062
36 $308 DIODE DD200KB220 2200V 200A 2IN1 D1-36
300-030-996
1 $17 THERMISTOR 2.06KOHM 151-203-77023 THMS RT1
300-030-478
6 $8 VARISTOR 1500V 7500A TND20V-152KB00AAA0 XX1-6
X= No longer available

Spare Part History for:

EUJ710140