QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

EUJ710690

INVERTER MDL,HHP,450A,460V,A1000

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC710622-M
1   ETC710622.M PCB GD,A1000SLIM,4200,M 5PCB
ETC710630-M
6 $212 PCB GD ETC710630.M A1000SLIM 15PCB1-6
300-055-957
View Note
6 $796 IGBT CM600DXLE-24A(2P) 1200V 600A 2IN1 Q1-6
ETX711350-M
1   ETX711350.M PCB PS,A1000SLIM,FAN_MC 6PCB
300-030-131
1 $591 FAN D1751P24B9DS321 24V 4.6A B1
300-030-113
1 $353 FAN 24VDC 0.95A 5920PL-05W-B49-DQ1 ROHS B2
300-030-227
2 $526 FUSE 630A 1000V FERRAZ 10URD71D11A0630 F1,F2
300-030-063
8 $360 CAPA ECST401LGB1C3MFH0SY1 400V 12300uF C1-8
300-030-059
6 $44 CAP 1KV 1u8 B32656S0185K530 656S530 ROHS C17-22
300-030-132
1 $1053 CONTACTOR SC-N8 Z90 [180] 24VDC 599A K1
300-030-228
2 $45 RES SMRK120W602J/RO6KOHM 120W 5% 18AWG R2,R3
300-031-499
2 $45 RES SMRK220W153J/RO 15KOHM 220W 5% 0.2M R4,R5
300-030-015
1 $167 RESISTOR REGEN SMVK500W1R0J/RO A5988 R1
300-030-107
3 $449 DCCT HC-MSL650V4B15XH 4V/650A CT1-3
300-027-564
1 $6 LED ASSY CLR TLRE25T(F) 50MA 150MM RoHS D1
300-030-210
2 $6 HANDLE AP-197-1-4 03485 HDL1,2
X= No longer available

Spare Part History for:

EUJ710690