EUJ710720 - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
EUJ710720
CONVERTER REGEN,MDL,HHP,690V,450A,A1000
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
---|---|---|---|---|---|
ETC710642-M
|
1 | ETC710642.M PCB GD,A1000SLIM,6300,M | 5PCB | ||
ETC710651-M
|
6 | $205 | PCB GD ETC710651.M A1000SLIM 6300 M | 15PCB1-6 | |
ETX711350-M
|
1 | ETX711350.M PCB PS,A1000SLIM,FAN_MC | 6PCB | ||
300-030-225
|
6 | $890 | CM600DXL-34A(2P) IGBT 1700V,600A,2IN1 | Q1-6 | |
300-030-131
|
1 | $591 | FAN D1751P24B9DS321 24V 4.6A | B1 | |
300-030-113
|
1 | $353 | FAN 24VDC 0.95A 5920PL-05W-B49-DQ1 ROHS | B2 | |
300-030-226
|
2 | $1053 | FUSE 630A1100V FERRAZ 11URD72D11A0630 2P | F1,F2 | |
300-030-064
|
16 | $450 | CAP 400 4400uF ECST601LGB442MFH0SY1 ROHS | C1-16 | |
300-030-061
|
6 | $45 | CAP 1K6V 0.68uF B32656S1684K530 656S530 | C17-22 | |
300-030-132
|
1 | $1053 | CONTACTOR SC-N8 Z90 [180] 24VDC 599A | K1 | |
300-030-228
|
2 | $45 | RES SMRK120W602J/RO6KOHM 120W 5% 18AWG | R2,R3 | |
300-031-499
|
2 | $45 | RES SMRK220W153J/RO 15KOHM 220W 5% 0.2M | R4,R5 | |
300-030-107
|
3 | $449 | DCCT HC-MSL650V4B15XH 4V/650A | CT1-3 | |
300-027-564
|
1 | $6 | LED ASSY CLR TLRE25T(F) 50MA 150MM RoHS | D1 | |
300-030-210
|
2 | $6 | HANDLE AP-197-1-4 03485 | HDL1,2 | |
X= No longer available |
Spare Part History for:
EUJ710720
Node: dxpprd01:8080