EUJ710740 - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
EUJ710740
CONVERTER MDL,HHP,2300 A, A1000
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
---|---|---|---|---|---|
ETX711300-M
|
1 | $155 | PCB PS ETX711300.M A1000SLIM FAN | 18PCB | |
ETX711350-M
|
1 | ETX711350.M PCB PS,A1000SLIM,FAN_MC | 6PCB | ||
300-030-131
|
1 | $591 | FAN D1751P24B9DS321 24V 4.6A | B1 | |
300-031-069
|
1 | $126 | FAN 3610VL-05W-B69-BQ1 DC24V,MAX0.37A | B2 | |
300-030-060
|
24 | $40 | CAP 1600 0.1uF B32656S1104K564 ROHS | C1-24 | |
300-030-062
|
24 | $308 | DIODE DD200KB220 2200V 200A 2IN1 | D1-24 | |
300-030-605
|
1 | THERMISTOR 2.06KOHM 151-203-77021 | RT1 | ||
300-030-478
|
6 | $8 | VARISTOR 1500V 7500A TND20V-152KB00AAA0 | XX1-6 | |
X= No longer available |
Spare Part History for:
EUJ710740
Node: dxpprd02:8080