GA50U2010ABA
GA500,240V 3-PH,9.6/8.0A,IP20
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
---|---|---|---|---|---|
300-099-906
|
1 | $218 | DIG OP JVOP-KPLEH04AAA-A KP LED A | OPE1 | |
300-102-636
|
1 | $37 | FAN 05020VE-24Q-BA-01 DC24V, 0.17A | B1 | |
400-104-186-001
|
1 | FPS FACE PLATE | FP1 | ||
X= No longer available |
Spare Part History for:
GA50U2010ABA
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.