Precautions on wiring of motor holding brake circuit. Incorrect wiring or application of abnormal voltage to servo amplifier's /BK output may cause damages and/or create an an safe situation especially with vertical applications.
This supplemental document provides input current capacities for the 100v, 200v, and 400v Sigma-5 servopacks so that integration engineers can properly size the electrical components needed in the control cabinet. Rated currents and in-rush currents are provided for both the main circuit and the control circuit.
This manual describes informations required for designing, and maintaining the Safety Option Module (SGDV-OSA01A) for Sigma-5 and Sigma-7 series servo ampllifiers.
This manual describes procedures required for installation, wiring, and connecting Sigma-5 Series servo drives, including a JOG operation for servomotors not connected to machinery. Be sure to refer to this manual and perform setup operations correctly. 124 pages.
This manual describes the specifications of MECHATROLINK-II commands used for MECHATROLINK-II communications reference input type SERVOPACKs and multi-winding drive units, the basic operations using these commands, and the parameters for these commands.
This manual describes information required for designing, testing, adjusting, and maintaining DC Power Input Sigma-5 Series SERVOPACKs. Keep this manual in a location where it can be accessed for reference whenever required.
This document provides dimensional details about mounting the Sigma-5 series servo amplifier in place of the Sigma-2, Sigma-3 or Legend series servo amplifier. Amplifier mounting adapter plates are available for this purpose (part numbers shown in the attached document). In many cases, Sigma-2, Sigma-3 and Legend series servo amplifiers are not dimensionally compatible with Sigma-5 series servo amplifiers. See dimensional comparisons in the attached document.
This document is a guide to provide I/O options when a system has implemented a Sigma-II, Sigma-III, or LEGEND amplifier, and is being migrated to a Sigma-5 amplifier.
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.