Document describes application of Positive Temperature Coefficient thermistors (PTC) to Yaskawa series drives E7, P7, F7, A1000, and Z1000 which include an analog input function to provide motor over-temperatureprotection for motors.
This document describes how to set up a Yaskawa drive to suppress nuisance overload faults that may be encountered with systems that are slightly undersized or unexpectedly operate into the motor service factor.
The purpose of this document is to provide basic guidance regarding how to program a Yaskawa drive to run a Baldor SynRM² motor, which is referred to as a ferrite-assisted synchronous reluctance motor. This document is relative specifically to the Baldor EC-Titanium branded motors.
This 32-page document provides information about the Z1000 Family of Drives for the Building Automation/HVAC industry. Among the topics covered are Intelligent Building Design, Z1000 Features and Benefits, Customer Support, Software, Bypass and Configured Packaging Options, Z1000U HVAC Matrix Drives, and Product Ratings/Specifications.
CSA Certificate of Compliance for Z1000 Variable Speed Drives for AC Motors, Series CIMR, followed by Z, followed by A through Z, followed by 2, 4 or 5 followed by A through Z, followed by XXXX, where XXXX is 0005 through 0590, followed by A or F, followed by XX, where XX is AA through ZZ; open or enclosed type 1 drives; Ratings: Input: 200 to 240Vac, 10.6A to 396A, 50/60Hz; Output: 0-240Vac, 396A to 21A, 0/240Hz; Input: 380 to 480Vac, 4.8A to 590A, 50/60Hz; Output: 0-480Vac, 4.8A to 590A, 0/240Hz; Input: 500 to 600Vac, 3.6A to 263A, 50/60Hz; Output: 0-600Vac, 2.7A to 242A, 0/240Hz Short Circuit: 100 kA RMS, 480 Vac maximum. NOTE: This compliance document pertains to individual drives that may be used as part of a Bypass, Configured, or Engineered package within an enclosure. The document does not exclusively make any compliance claims regarding the enclosure in which they are housed.
Dimensional Drawing: Z1000 Drive, NEMA 1 and IP00 Open Chassis Type Models: CIMR-ZU2A0011FAA, CIMR-ZU2A0017FAA, CIMR-ZU4A0005FAA, CIMR-ZU4A0008FAA, CIMR-ZU4A0011FAA
NEMA 1 and IP00 Open Chassis Type 2D dimension diagram providing dimensions for overall product, mounting holes, conduit entry, airflow clearance, terminal location, and weight.
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.