This e-learning module covers the overview, an introduction to the software with brief highlights to lead into the following topics of the other eLMs: Programming & Drive Series Conversion, Monitoring & Plot/Trace Waveform Overview, Drive Control, Manage Files & Custom Databases (includes file exchange with DriveWizard Mobile). Duration: 7:54.
This eLearning Module is the third video of the DWEZ 10 Self-guided video training. This eLM touches on starting a project, function block overview, and a simple exercise. Duration: 15:10
This eLearning Module is the second video of the DWEZ 10 Self-guided video training. This eLM provides an introduction to DWEZ 10. It also explains when it is necessary to use DWEZ 10 and how to utilize the software. Duration: 7:45
This eLearning Module explains how to save your test project files and how to notify you instructor of your solution. This is the final video of the DWEZ 10 Self-guided video training. Duration: 1:49
This eLearning Module is the first video of the DWEZ 10 Self-guided video training. This eLM provides guidance on where to download and how to install DWEZ 10 Standard. Duration: 2:54
This eLearning Module overviews the monitor functions, drive command blocks, keypad input, outputs, and numeric function blocks. This is followed up with an application story to try on your own. Duration: 13:20
This eLearning Module is a continuation of the DWEZ 10 Self-guided video training. This eLM provides information on how to connect to the remote DWEZ 10 demo unit. Duration: 8:21
This eLearning Module covers more function blocks. This includes constants, temp registers, subroutines, communications, logic, compound, and I/O blocks. The eLM finishes off with a tank level control exercise. Students must then modify the created project to add additional function to the original tank level project. Duration: 13:23
This eLearning Module features a trolley car application story. We will read through and review the application requirements together. Try to solve the exercise on your own before reviewing the solution. Duration: 4:08
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.