This template is packaged with the product. It is designed to be used as a guide for mounting the drive on a wall or in an enclosure. In 1:1 scale, it shows the drive dimensions, clearances, and the location and size of holes for mounting. This template is applicable for GA800 drive models 2004 to 2042 and 4002 to 4023.
This template is packaged with the product. It is designed to be used as a guide for mounting the drive on a wall or in an enclosure. In 1:1 scale, it shows the drive dimensions, clearances, and the location and size of holes for mounting. This template is applicable for GA800 drive models 2056, 4031, and 4038.
This template is packaged with the product. It is designed to be used as a guide for mounting the drive on a wall or in an enclosure. In 1:1 scale, it shows the drive dimensions, clearances, and the location and size of holes for mounting. This template is applicable for GA800 drive models 2070, 2082, 4044, and 4060.
This template is packaged with the product. It is designed to be used as a guide for mounting the drive on a wall or in an enclosure. In 1:1 scale, it shows the drive dimensions, clearances, and the location and size of holes for mounting. This template is applicable for GA800 drive models 2110 and 4075.
This template is packaged with the product. It is designed to be used as a guide for mounting the drive on a wall or in an enclosure. In 1:1 scale, it shows the drive dimensions, clearances, and the location and size of holes for mounting. This template is applicable for GA800 drive models 2138, 4089, 4103, and T103.
This template is packaged with the product. It is designed to be used as a guide for mounting the drive on a wall or in an enclosure. In 1:1 scale, it shows the drive dimensions, clearances, and the location and size of holes for mounting. This template is applicable for GA800 drive models 2169, 2211, 4140, and 4168.
This manual gives instructions about how to change an open-chassis type (IP20) drive to an enclosed wall-mounted type (UL Type 1) drive and how to install the drive outside the enclosure panel as an enclosed wall-mounted type drive.
This manual gives instructions about how to use the attachments in the kit to do an external heatsink installation on drives that do not have mounting brackets on the heatsink. This manual also gives instructions about how to use the mounting brackets supplied with the drive to do an external heatsink installation.
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.