
Yaskawa Compass
Download Software
The current release of Yaskawa Compass is version 1.4.1.
By downloading any of the software products on this page, you agree to the terms stated in the End User License Agreement and the Software Upgrade Policy.
-
Version 1.x.x Releases | ||||
---|---|---|---|---|
Version | Release Date | Release Notes | GUI Software | MotionWorks IEC Template Project & Implementation Guide |
1.4.1 | 12/2022 | RN.Compass.07 | Download 1.4.1 | AN.MPIEC.35 |
1.4.0 | 10/2022 | RN.Compass.06 | Download 1.4.0 | |
1.3.1 | 05/2022 | RN.Compass.05 | Download 1.3.1 | AN.MPIEC.34 |
1.3.0 | 01/2022 | RN.Compass.04 | Download 1.3.0 | |
1.2.1 | 07/2021 | RN.Compass.03 | Download 1.2.1 | AN.MPIEC.33 |
1.1.0 | 12/2020 | RN.Compass.02 | Download 1.1.0 | AN.MPIEC.32 |
1.0.1 | 04/2020 | RN.Compass.01 | Download 1.0.1 | AN.MPIEC.27 |
System Requirements
- 1.6 GHz CPU, 8 GB memory, mainly a requirement of the operating system
- Any modern hard drive size is sufficient. Flash drive / non-moving mechanism recommended
- 100BASE-T Ethernet connection
- 1280x1024 display or higher resolution mounted horizontal or vertical
- Windows 10
Node: lr2
|