Products

Bestact Reed Element

1V 1mA to 240V 30A Inductive
The Bestact reed element is a highly reliable, broad control range reed switch that when used and implemented in various application products provides a user or manufacturing operation the utmost in uptime and throughput. Its broad control range allows a user to select one switch for any control load from TTL logic to fractional DC horsepower, thereby decreasing the various types of control devices needed for spare parts allocation while ensuring the same reliability levels.
Specifications & Features
- Wide Control Range: 1V 1mA to 240V 30A inductive; universal I/O capability
- High Reliability: MTBF is 20 times greater than solid state relays and proximity switches
- Harsh environmental capability
- Compact relay size
- Eliminate interposing relays; direct input or output capability to or from your PLC
Node: lr1