CIMR-DU2A0020BAA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-DU2A0020BAA
D1000, 230V, 3PH, 20KW, IP20
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
---|---|---|---|---|---|
ETC740513
|
1 | $216 | PCB TB D1000/R1000 | ||
300-076-492
|
1 | $212 | DIG OP JVOP-180 REV H PRG 0103 | ||
300-023-151
View Note |
1 | $282 | IGBT 7MBR150U2R060-50 600V 150A PIM | ||
300-024-624
|
2 | X | $40 | FAN, DC24V, 0.21A, MMF-08G24TS-CN2 | |
300-024-596
|
1 | $49 | RELAY G7J-4A-B-YE DC15V 4A w/R99-04 | ||
X= No longer available |
Spare Part History for:
CIMR-DU2A0020BAA
Node: dxpprd02:8080