CIMR-P5M20111F - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-P5M20111F
GPD506/P5, 54 AMPS, 230V
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
---|---|---|---|---|---|
ETC615024-S5110
|
1 | X | PCB, CONTROL, P5 <18KW, F-SPEC | 1PCB | |
CDR001121
View Note |
1 | DIG OP JVOP-130PA LCD | OPE1 | ||
CDR001034
View Note |
1 | $326 | DIG OP JVOP-131U LED | OPE1 | |
ETP616980
View Note |
1 | $829 | PCB PB,G5,2011/ 500-021-228 | 2PCB | |
STR001267
|
3 | $321 | TRANSISTOR IGBT 2MBI100N-060-10 600V100A | PM1-3 | |
300-017-268
|
2 | $51 | FAN MMF-08D24ES-ANF 160MA 4200RPM | FAN1,2 | |
FU-002034
|
1 | $52 | FUSE A30QS75-4L AC300V 75A | FU1 | |
300-029-653
|
2 | $167 | CAPACITOR 375LGSN3000MB | C1,C2 | |
C--006436
|
3 | $14 | CAPACITOR DMPPTS2J475K 630VDC 4.7uF | C3-5 | |
C--006449
|
1 | $1 | CAPACITOR DMESTJ104K 630VDC 0.1UF | C6 | |
SID000595
|
1 | $174 | DIODE MODULE DF100BA80 800V 100A | DM1 | |
300-001-873
|
1 | $51 | RESISTOR 2.2OHM 60W 4.1G SMVK60W2.2OHMJ | R1 | |
POR003012
|
1 | $97 | RELAY G7J-4A-B-WI-DC24V W/BRACKET, 25A | MC1 | |
THS001033
|
1 | $16 | THERMISTOR, 2.43KOHM | THM1 | |
XX-800001
|
3 | VARISTOR, 4000A, 470V, CERAMIC | SA1-3 | ||
UCN00002-1
|
1 | $12 | RIBBON CABLE 12 PIN L=60MM CNMT41063-1 | ||
UCN00003-1
|
1 | $35 | RIBBON CABLE 60 PIN L=150MM WRMT41077-1 | ||
X= No longer available |
Spare Part History for:
CIMR-P5M20111F
Node: dxpprd02:8080