QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-P5M20221F

GPD506/P5, 104 AMPS, 230V

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC615162-S5120
1 X   PCB, CONTROL, ENHANCED VERSION, CE 1PCB
CDR001121
View Note
1   DIG OP JVOP-130PA LCD OPE1
CDR001034
View Note
1 $326 DIG OP JVOP-131U LED OPE1
ETC650000
View Note
1   PCB GD,G5,2018-022 500-021-230 2PCB
STR001269
3 $378 TRANSISTOR IGBT 2MBI200N-060-10 600V200A PM1-3
FAN001047
1 $49 FAN MMF-06D24DS-RC7 DC24V 4610RPM 2.16W FAN1
FAN000131
1 $225 FAN 5915PC-22T-B30 B00 220VAC NMB FAN3
FU-002036
1 $104 FUSE A30QS150-4L AC300V 150A FU1
C--800011
2 $216 CAPACITOR 57591 375V 4800UF C1,C2
C--006436
6 $14 CAPACITOR DMPPTS2J475K 630VDC 4.7uF C3-8
C--006449
1 $1 CAPACITOR DMESTJ104K 630VDC 0.1UF C9
SID000600
1 $239 DIODE MODULE DF200BA80 800V 200A DM1
300-001-873
1 $51 RESISTOR 2.2OHM 60W 4.1G SMVK60W2.2OHMJ R1
MC-003333
1   CONTACTOR 200V 40A UL HI-25ETCU-U MC1
X--010041
1 $378 DC REACTOR, 94A, 0.4MH T1
300-030-865
3 $71 DCCT HC-TN125V4B15AG 4V/125AT DCCT1-3
THS001027
1 $9 THERMISTOR 150-203-76022 THM1
XX-800001
6   VARISTOR, 4000A, 470V, CERAMIC SA1-6
UCN00002-2
1 $21 RIBBON CABLE 12 PIN L=200MM CNMT41063-2  
UCN00003-1
1 $35 RIBBON CABLE 60 PIN L=150MM WRMT41077-1  
X= No longer available

Spare Part History for:

CIMR-P5M20221F