CIMR-P5M20450F - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-P5M20450F
GPD506/P5, 192 AMPS, 230V
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
---|---|---|---|---|---|
ETC615162-S5120
|
1 | X | PCB, CONTROL, ENHANCED VERSION, CE | 1PCB | |
CDR001121
View Note |
1 | DIG OP JVOP-130PA LCD | OPE1 | ||
CDR001034
View Note |
1 | $326 | DIG OP JVOP-131U LED | OPE1 | |
ETC650020
View Note |
1 | $1012 | PCB GD,G5,2037 500-021-240 | 2PCB | |
STR001022
|
6 | $418 | TRANSISTOR IGBT CM300HA-12H 300A 600V 1P | TRM1-6 | |
ETX003231
|
1 | $233 | PCB, POWER SUPPLY CARD, G5/P5 2030-75KW | 3PCB | |
UFN000027
|
3 | $65 | FAN 4715MS-22T-B50-B00 NMB 300-000-684 | FAN1-3 | |
300-024-038
|
1 | $100 | FAN 4710KL-05W-B39-BQ1F | FAN4 | |
FU-002017
|
3 | $152 | FUSE CR2L-200/UL AC250V 200A (UL) | FU1-3 | |
300-029-689
|
4 | $329 | CAPA 400LGSN5600M 400V,5600UF,63.5X190,R | C1-4 | |
C--800020
|
1 | $101 | CAPACITOR 60838 350V 2200UF | C5 | |
C--006449
|
6 | $1 | CAPACITOR DMESTJ104K 630VDC 0.1UF | C6-11 | |
C--003017
|
18 | $4 | CAPACITOR DEHR33D472KA4B 2KV 4700PF | C12-29 | |
C--003394
|
2 | $2 | CAPACITOR DEBE33D472ZA2B 2KV 4700PF | C30,C31 | |
SID000602
|
6 | $103 | DIODE MODULE DD60KB80 800V 60A | DM1-6 | |
300-016-592
|
1 | $8 | LED CLEAR 50MA 600MM | D1 | |
SID000585
|
3 | $215 | SNUB MOD 225P2 600V 50A 2.2UF DF75BA80 | ||
SID000584
|
3 | $215 | SNUBBER MODULE 225N2 600V 50A 2.2UF | ||
SID000583
|
3 | $215 | SNUBBER MODULE 225P1 600V 50A 2.2UF | ||
SID000582
|
3 | $215 | SNUBBER MODULE 225N1 600V 50A 2.2UF | ||
R--007704
|
1 | $97 | RESISTOR 120W 1OHM | R1 | |
R--007121
|
1 | $13 | RESISTOR, 5W 27K OHM | R2 | |
R--007672
|
3 | $87 | RESISTOR SMRK90W 90W 10 OHM +/-5% | R3-5 | |
R--007167
|
1 | $74 | RESISTOR, 120W 3K OHM SMR120WA4747K | R6 | |
MC-003406
|
1 | $1175 | CONTACTOR, 200-240V, ITH =90A | MC1 | |
X--010025
|
1 | $1437 | DC REACTOR, 390A, 0.08MH | T1 | |
CT-001165
|
3 | $118 | DCCT UND-300B/300 4V/300AT YASKAWA | DCCT1-3 | |
THS001028
|
4 | $13 | THERMISTOR | THM1-4 | |
XX-800001
|
6 | VARISTOR, 4000A, 470V, CERAMIC | SA1-6 | ||
UCN00002-2
|
1 | $21 | RIBBON CABLE 12 PIN L=200MM CNMT41063-2 | ||
UCN00003-2
|
1 | $38 | RIBBON CABLE 60 PIN L=225MM WRMT41077-2 | ||
X= No longer available |
Spare Part History for:
CIMR-P5M20450F
Node: dxpprd02:8080