QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-P5M22P21F

GPD506/P5, 11 AMPS, 230V

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC615024-S5110
1 X   PCB, CONTROL, P5 <18KW, F-SPEC 1PCB
CDR001121
View Note
1   DIG OP JVOP-130PA LCD OPE1
CDR001034
View Note
1 $326 DIG OP JVOP-131U LED OPE1
ETP615043
View Note
1   PCB GATE DRIVE 230V 2.2kW 2PCB
STR001264
1 $335 TRANSISTOR IGBT 7MBR30NF060-10 600V 30A PM1
FU-002031
1 $30 FUSE A60Q20-2 AC600V 20A FU1
THS001052
1 $18 THERMISTOR 150-203-76059 2.43KOHM THM1
UCN00002-1
1 $12 RIBBON CABLE 12 PIN L=60MM CNMT41063-1  
UCN00003-1
1 $35 RIBBON CABLE 60 PIN L=150MM WRMT41077-1  
X= No longer available

Spare Part History for:

CIMR-P5M22P21F