CIMR-P5M40301F - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-P5M40301F
GPD506/P5, 65 AMPS, 460V
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
---|---|---|---|---|---|
ETC615162-S5120
|
1 | X | PCB, CONTROL, ENHANCED VERSION, CE | 1PCB | |
CDR001121
View Note |
1 | DIG OP JVOP-130PA LCD | OPE1 | ||
CDR001034
View Note |
1 | $326 | DIG OP JVOP-131U LED | OPE1 | |
ETC650170
View Note |
1 | $853 | PCB GD,G5/P5,4030/ 500-021-274 | 2PCB | |
ETC650420
View Note |
1 | PCB GATE DRV P5 G5 30-45KW 500-023-680 | 2PCB | ||
STR001066
|
3 | $418 | TRANSISTOR IGBT 2MBI100NC-120 100A 1200V | TRM1-3 | |
300-001-124
|
2 | $173 | FAN R127CG[V1] AC230V F7 | FAN1,FAN2 | |
FAN001047
|
1 | $49 | FAN MMF-06D24DS-RC7 DC24V 4610RPM 2.16W | FAN3 | |
FU-002040
|
1 | $121 | FUSE A50QS150-4Y AC500V 150A | FU1 | |
C--800013
|
4 | CAPACITOR 57603 400V 2500UF | C1-4 | ||
C--006097
|
6 | $35 | CAPACITOR DMPPT3A335K 1000V 3.3UF | C5-10 | |
300-056-294
|
1 | $4 | CAP 104K3A 101MPK104K10P0351 1KV 0.1UF | C11 | |
SID000598
|
2 | $101 | DIODE MOD DF60AA160 60A 1600V 6 IN 1 | DM1,DM2 | |
300-010-408
|
1 | $59 | RESISTOR SMVK100W 4.0 OHM 100WATT | R1 | |
300-018-682
|
1 | $41 | RESISTOR RMP1607Y0011E-01 5W 30KOHM PBF | R2 | |
MC-003274
|
1 | $309 | CONTACTOR, 220V, 30A HI-15E2TCU | MC1 | |
X--010045
|
1 | DC REACTOR, 76A, 1.0MH | DCL1 | ||
300-035-617
|
1 | $605 | TRNSF USN-B80VA,480-440-R400-380V/216V | T1 | |
CT-003036
|
3 | $60 | DCCT HC-TN085V4B15A 4V/85AT KOHSHIN | DCCT1-3 | |
THS001027
|
1 | $9 | THERMISTOR 150-203-76022 | THM1 | |
XX-000203
|
3 | $8 | VARISTOR, 6500A, 1000V | SA1-3 | |
X= No longer available |
Spare Part History for:
CIMR-P5M40301F
Node: dxpprd02:8080