QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-P5M43000F

GPD506/P5, 675 AMPS, 460V

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC615162-S5120
1 X   PCB, CONTROL, ENHANCED VERSION, CE 1PCB
CDR001121
View Note
1   DIG OP JVOP-130PA LCD OPE1
CDR001034
View Note
1 $326 DIG OP JVOP-131U LED OPE1
ETC615970
View Note
1 $1235 PCB, GATE DRIVE, P5, G5, 400V, 300KW 2PCB
ETC615280
View Note
1 $1235 PCB, MAIN DRIVE, 400V, 300KW, P5/G5 2PCB
ETJ002870
3   INVERTER UNIT, P5, G5, 400V, 300KW DU1-3
ETC650260
3 $537 PCB GD,G5/P5,4220/ 500-021-252 3-5PCB
ETX00302X
1 $233 CARD, CONVERTER, P5, G5, 185-300KW 6PCB
ETX00303X
1 $232 PCB, TAP CHANGE, P5, G5, 460V, 185-300KW 7PCB
ETX003260
1 $160 CARD, INTERFACE, P5, G5, H5, 400V, 185-3 8PCB
EUX003500
3 $3360 FAN, 200V, 50/60HZ, 56/90W FAN1-3
300-032-391
18 $578 CAPA ECST451LGN472MEF5M 450V 4700UFROHS C19-36
300-029-693
8 $1098 CAPACITOR 450LGSN15000MC 450WV 15000UF C10-17
C--003015
9   CAPACITOR, DMEST3A104K, 1000VDC 0.1UF C1-9
300-028-290
9 $1552 DIODE MODULE RM250DZ-24 1200V 250A 2IN1 DM1-9
300-016-592
4 $8 LED CLEAR 50MA 600MM D1-4
R--007174
4 $92 RESISTOR SMR220WA4748K 220W 3 OHM +/-5% R1-4
R--007167
4 $74 RESISTOR, 120W 3K OHM SMR120WA4747K R5-8
R--007121
8 $13 RESISTOR, 5W 27K OHM R9,R10, R12,R13, R15,R16, R18,R19
R--007090
3 $91 RESISTOR, 40W 5.1K OHM R11,R14,R17
R--010084
2 $81 RESISTOR SMR220W392J 220W 3.9KOHM +/-5% R20,R21
MC-003405
1 $5108 CONTACTOR SC-11N/UL MC1
CPT006354
1 $2560 TRANSFORMER USN-B 750VA 1PH T1
CT1288
3   DCCT UND-2300/950 4V/950AT YASKAWA DCCT1-3
THS001028
1 $13 THERMISTOR THM1
XX-000203
3 $8 VARISTOR, 6500A, 1000V SA1-3
X= No longer available

Spare Part History for:

CIMR-P5M43000F