CIMR-P5M45P51F - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-P5M45P51F
GPD506/P5, 14 AMPS, 460V
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
---|---|---|---|---|---|
ETC615024-S5110
|
1 | X | PCB, CONTROL, P5 <18KW, F-SPEC | 1PCB | |
CDR001121
View Note |
1 | DIG OP JVOP-130PA LCD | OPE1 | ||
CDR001034
View Note |
1 | $326 | DIG OP JVOP-131U LED | OPE1 | |
ETP615567
View Note |
1 | $735 | PCB GATE DRIVE 460V 5.5kW G5 | 2PCB | |
ETP616970
View Note |
1 | PCB GATE DRIVE P5 G5 460V 5P5KW | 2PCB | ||
STR001063
|
1 | $440 | TRANSISTOR IGBT 7MBI40N-120 1200V 40A | PM1 | |
300-017-249
|
1 | $49 | FAN MMF-06D24DS-A17 DC24V 4610RPM 2.16W | FAN1 | |
FU-002032
|
1 | $30 | FUSE,30A,600V,FERRAZ,A60Q30-2 | FU1 | |
C--006079
|
2 | CAPACITOR 400LGSN2000M 2000UF 63.5*L90 | C1,C2 | ||
SID000597
|
1 | $93 | DIODE MODULE DF30AA160 1600V 30A | DM1 | |
POR003014
|
1 | $45 | RELAY 25A 277V HE2AN-DC24V AHE2212 | MC1 | |
THS001026
|
1 | $9 | THERMISTOR, 2.43K, +/-3% @ 80C | THM1 | |
UCN00002-1
|
1 | $12 | RIBBON CABLE 12 PIN L=60MM CNMT41063-1 | ||
UCN00003-1
|
1 | $35 | RIBBON CABLE 60 PIN L=150MM WRMT41077-1 | ||
X= No longer available |
Spare Part History for:
CIMR-P5M45P51F
Node: dxpprd01:8080