CIMR-P5U21P51F - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-P5U21P51F
P5, 18 AMPS, 230V
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
---|---|---|---|---|---|
ETC615024-S5110
|
1 | X | PCB, CONTROL, P5 <18KW, F-SPEC | 1PCB | |
CDR001121
View Note |
1 | DIG OP JVOP-130PA LCD | OPE1 | ||
CDR001034
View Note |
1 | $326 | DIG OP JVOP-131U LED | OPE1 | |
ETP615033
View Note |
1 | PCB GATE DRIVE 230V 1.5kW | 2PCB | ||
STR001018
|
1 | $291 | TRANSISTOR IGBT CM20LD-12H 600V 20A 6IN1 | PM1 | |
FU-002030
|
1 | $30 | FUSE,15A,600V,FERRAZ,A60Q15-2 | FU1 | |
THS001052
|
1 | $18 | THERMISTOR 150-203-76059 2.43KOHM | THM1 | |
UCN00002-1
|
1 | $12 | RIBBON CABLE 12 PIN L=60MM CNMT41063-1 | ||
UCN00003-1
|
1 | $35 | RIBBON CABLE 60 PIN L=150MM WRMT41077-1 | ||
X= No longer available |
Spare Part History for:
CIMR-P5U21P51F
Node: dxpprd01:8080