CIMR-P5U40151F - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-P5U40151F
P5, 34 AMPS, 460V
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
---|---|---|---|---|---|
ETC615024-S5110
|
1 | X | PCB, CONTROL, P5 <18KW, F-SPEC | 1PCB | |
CDR001121
View Note |
1 | DIG OP JVOP-130PA LCD | OPE1 | ||
CDR001034
View Note |
1 | $326 | DIG OP JVOP-131U LED | OPE1 | |
ETP670540
View Note |
1 | $865 | PCB POWER G5/P5 460V 11-15KW 500-023-694 | 2PCB | |
ETP670520
View Note |
1 | $800 | PCB, GATE DRIVE, P5, G5, 460V, 11-15KW | 2PCB | |
STR001065
|
3 | $333 | TRANSISTOR IGBT 2MBI75N-120 1200V 75A | TRM1-3 | |
300-018-873
|
1 | $180 | TRANSISTOR MG50Q1BS11 1200V 50A | TRM4 | |
300-017-268
|
2 | $51 | FAN MMF-08D24ES-ANF 160MA 4200RPM | FAN1,FAN2 | |
FU-002038
|
1 | $60 | FUSE A50QS75-4Y AC500V 75A F7 | FU1 | |
300-029-673
|
2 | $239 | CAPA 400LGSN3400MB 400V 3400UF ROHS | C1,C2 | |
C--006083
|
3 | $46 | CAPACITOR EAN100Z255US1 1000VDC 2.5UF | C3-5 | |
300-056-294
|
1 | $4 | CAP 104K3A 101MPK104K10P0351 1KV 0.1UF | C6 | |
SID000598
|
1 | $101 | DIODE MOD DF60AA160 60A 1600V 6 IN 1 | DM1 | |
300-028-370
|
1 | $46 | RESISTOR SMVK80W6R2J | R1 | |
POR003012
|
1 | $97 | RELAY G7J-4A-B-WI-DC24V W/BRACKET, 25A | MC1 | |
THS001033
|
1 | $16 | THERMISTOR, 2.43KOHM | THM1 | |
XX-000203
|
3 | $8 | VARISTOR, 6500A, 1000V | SA1-3 | |
UCN00002-1
|
1 | $12 | RIBBON CABLE 12 PIN L=60MM CNMT41063-1 | ||
UCN00003-1
|
1 | $35 | RIBBON CABLE 60 PIN L=150MM WRMT41077-1 | ||
X= No longer available |
Spare Part History for:
CIMR-P5U40151F
Node: dxpprd01:8080