QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-P5U40301F

P5, 65 AMPS, 460V

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC615162-S5120
1 X   PCB, CONTROL, ENHANCED VERSION, CE 1PCB
CDR001121
View Note
1   DIG OP JVOP-130PA LCD OPE1
CDR001034
View Note
1 $326 DIG OP JVOP-131U LED OPE1
ETC650170
View Note
1 $853 PCB GD,G5/P5,4030/ 500-021-274 2PCB
ETC650420
View Note
1   PCB GATE DRV P5 G5 30-45KW 500-023-680 2PCB
STR001066
3 $418 TRANSISTOR IGBT 2MBI100NC-120 100A 1200V TRM1-3
300-001-124
2 $173 FAN R127CG[V1] AC230V F7 FAN1,FAN2
FAN001047
1 $49 FAN MMF-06D24DS-RC7 DC24V 4610RPM 2.16W FAN3
FU-002040
1 $121 FUSE A50QS150-4Y AC500V 150A FU1
C--800013
4   CAPACITOR 57603 400V 2500UF C1-4
C--006097
6 $35 CAPACITOR DMPPT3A335K 1000V 3.3UF C5-10
300-056-294
1 $4 CAP 104K3A 101MPK104K10P0351 1KV 0.1UF C11
SID000598
2 $101 DIODE MOD DF60AA160 60A 1600V 6 IN 1 DM1,DM2
300-010-408
1 $59 RESISTOR SMVK100W 4.0 OHM 100WATT R1
300-018-682
1 $41 RESISTOR RMP1607Y0011E-01 5W 30KOHM PBF R2
MC-003274
1 $309 CONTACTOR, 220V, 30A HI-15E2TCU MC1
X--010045
1   DC REACTOR, 76A, 1.0MH DCL1
300-035-617
1 $605 TRNSF USN-B80VA,480-440-R400-380V/216V T1
CT-003036
3 $60 DCCT HC-TN085V4B15A 4V/85AT KOHSHIN DCCT1-3
THS001027
1 $9 THERMISTOR 150-203-76022 THM1
XX-000203
3 $8 VARISTOR, 6500A, 1000V SA1-3
X= No longer available

Spare Part History for:

CIMR-P5U40301F