CIMR-P5U40750F - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
CIMR-P5U40750F
P5, 180 AMPS, 460V
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
---|---|---|---|---|---|
ETC615162-S5120
|
1 | X | PCB, CONTROL, ENHANCED VERSION, CE | 1PCB | |
CDR001121
View Note |
1 | DIG OP JVOP-130PA LCD | OPE1 | ||
CDR001034
View Note |
1 | $326 | DIG OP JVOP-131U LED | OPE1 | |
ETC650100
View Note |
1 | $2500 | PCB GD,G5/P5,4075/ 500-021-249 | 2PCB | |
ETX003242
|
1 | $140 | PCB, POWER SUPPLY CARD, G5/P5 4055-75KW | 3PCB | |
STR001023
|
6 | $488 | TRANSISTOR IGBT CM300HA-24H 300A1200V 1P | TRM1-6 | |
UFN000027
|
3 | $65 | FAN 4715MS-22T-B50-B00 NMB 300-000-684 | FAN1-3 | |
300-024-038
|
1 | $100 | FAN 4710KL-05W-B39-BQ1F | FAN4 | |
FU-000928
|
3 | $96 | FUSE CR6L-150/UL AC600V 150A (UL) | FU1-3 | |
300-029-689
|
6 | $329 | CAPA 400LGSN5600M 400V,5600UF,63.5X190,R | C1-6 | |
C--003017
|
18 | $4 | CAPACITOR DEHR33D472KA4B 2KV 4700PF | C8-25 | |
C--006430
|
2 | $1 | CAPACITOR DE1E3KX472MA5B 250VAC 4700PF | C32,C33 | |
300-056-294
|
6 | $4 | CAP 104K3A 101MPK104K10P0351 1KV 0.1UF | C26-31 | |
300-016-592
|
1 | $8 | LED CLEAR 50MA 600MM | D1 | |
SID000567
|
3 | $241 | SNUBBER MOD MS1250D225N 50A 2.2UF | ||
SID000608
|
6 | $101 | DIODE MODULE DD60KB160 1600V 60A | DM1-6 | |
SID000568
|
3 | $241 | SNUBBER MOD MS1250D225P 1200V 50A ORIGIN | ||
R--007705
|
1 | $65 | RESISTOR, 220W, 1 OHM,G3+, 4160 | R1 | |
R--007121
|
2 | $13 | RESISTOR, 5W 27K OHM | R2,R3 | |
R--007090
|
1 | $91 | RESISTOR, 40W 5.1K OHM | R4 | |
R--007497
|
6 | $33 | RESISTOR ERF-60WHJ100 60W 10 OHM | R5-10 | |
R--007604
|
1 | $36 | RESISTOR 120W 10K OHM SMR120WA4901 | R11 | |
MC-003483
|
1 | $366 | CONTACTOR 200V, 70A HI-35E2T2CU-U | MC1 | |
X--010014
|
1 | $1028 | DC REACTOR, 290A, 0.22MH | DCL1 | |
CPT020010
|
1 | $751 | TRANSFORMER OBL-160B 1PH 150VA | T1 | |
CT-001164
|
3 | $159 | DCCT UND-300B/250 4V/250AT YASKAWA | DCCT1-3 | |
THS001028
|
4 | $13 | THERMISTOR | THM1-4 | |
XX-000203
|
3 | $8 | VARISTOR, 6500A, 1000V | SA1-3 | |
X= No longer available |
Spare Part History for:
CIMR-P5U40750F
Node: dxpprd01:8080