QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-P5U41600F

P5, 302 AMPS, 460V

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC615162-S5120
1 X   PCB, CONTROL, ENHANCED VERSION, CE 1PCB
CDR001121
View Note
1   DIG OP JVOP-130PA LCD OPE1
CDR001034
View Note
1 $326 DIG OP JVOP-131U LED OPE1
ETC650120
View Note
1   PCB GD,G5/P5,4160/ 500-021-250 2PCB
ETC650160
View Note
1   PCB GD,G5/P5,4160/ 500-021-246 2PCB
ETX003251
1 $140 PCB, POWER SUPPLY CARD, G5/P5 4110-160KW 3PCB
STR001353
12 $488 TRANSISTOR IGBT CM300HA-24H(2P) 1200V TRM1-12
FAN001008
3 $309 FAN UT676DX-TP(V1) 180-253V 50/60 ROYAL FAN1-3
300-024-038
1 $100 FAN 4710KL-05W-B39-BQ1F FAN4
FU-000930
3 $226 FUSE CR6L-300/UL AC600V 300A (UL) FU1-3
C--800018
12 $225 CAPACITOR 58650 400V 5600UF C1-12
C--003017
36 $4 CAPACITOR DEHR33D472KA4B 2KV 4700PF C15-50
C--006430
2 $1 CAPACITOR DE1E3KX472MA5B 250VAC 4700PF C57,C58
300-056-294
6 $4 CAP 104K3A 101MPK104K10P0351 1KV 0.1UF C51-56
300-016-592
1 $8 LED CLEAR 50MA 600MM D1
SID000567
6 $241 SNUBBER MOD MS1250D225N 50A 2.2UF  
SID000609
6 $135 DIODE MODULE DD100KB160 1600V 100A DM1-6
SID000568
6 $241 SNUBBER MOD MS1250D225P 1200V 50A ORIGIN  
R--007705
2 $65 RESISTOR, 220W, 1 OHM,G3+, 4160 R1,R2
R--007088
3 $49 RESISTOR, 20W 10 K OHM R3-5
R--007121
2 $13 RESISTOR, 5W 27K OHM R6,R7
R--007672
6 $87 RESISTOR SMRK90W 90W 10 OHM +/-5% R8-13
R--007604
1 $36 RESISTOR 120W 10K OHM SMR120WA4901 R14
MC-003403
1 X $2079 CONTACTOR, 200-240V, ITH=150A SC-7N/UL MC1
X--010016
1 $1887 DC REACTOR, 520A, 0.12MH DCL1
CPT020057
1 $514 TRANSFORMER EFV-115 250VA FOR LVD T1
CT-001186
3   DCCT UND-600/400 4V/400A YASKAWA DCCT1-3
THS001028
4 $13 THERMISTOR THM1-4
XX-000203
3 $8 VARISTOR, 6500A, 1000V SA1-3
X= No longer available

Spare Part History for:

CIMR-P5U41600F