QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-P5U43P71F

P5, 8.5 AMPS, 460V

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC615024-S5110
1 X   PCB, CONTROL, P5 <18KW, F-SPEC 1PCB
CDR001121
View Note
1   DIG OP JVOP-130PA LCD OPE1
CDR001034
View Note
1 $326 DIG OP JVOP-131U LED OPE1
ETP615547
View Note
1   PCB GATE DRIVE 460V 3.7kW 2PCB
ETP616950
View Note
1 $901 PCB GD P5/G5 460V 3P7KW 2PCB
STR001053
1 $425 TRANSISTOR IGBT 7MBR25NF120 1200V 25A PM1
300-017-249
1 $49 FAN MMF-06D24DS-A17 DC24V 4610RPM 2.16W FAN1
FU-002031
1 $30 FUSE A60Q20-2 AC600V 20A FU1
POR003014
1 $45 RELAY 25A 277V HE2AN-DC24V AHE2212 MC1
THS001053
1 $24 THERMISTOR 150-203-76061 2.43KOHM THM1
UCN00002-1
1 $12 RIBBON CABLE 12 PIN L=60MM CNMT41063-1  
UCN00003-1
1 $35 RIBBON CABLE 60 PIN L=150MM WRMT41077-1  
X= No longer available

Spare Part History for:

CIMR-P5U43P71F