QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-P5U50181F

18.5 KW, 575V, P5,3 PH, UL/CUL

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC616980-S5132
1   PCB CONTROL ETC616980-S5132 1PCB
CDR001121
View Note
1   DIG OP JVOP-130PA LCD OPE1
CDR001034
View Note
1 $326 DIG OP JVOP-131U LED OPE1
ETC650650
View Note
1 $746 GATE DRIVE PCB G5 575V 18, 22KW 2PCB
STR001217
3 $596 TRANSISTOR IGBT 2MBI100PC-140 1400V 100A TRM1-3
STR001218
1 $332 TRANSISTOR IGBT CM50E3Y-24E 1200V 50A TRM4
FAN000131
1 $225 FAN 5915PC-22T-B30 B00 220VAC NMB FAN1
FU-000874
1 $148 FUSE A100P50 AC1000V 50A FU1
C--003367
1 $13 CAPACITOR DMPPT104K1200 1200V 0.1UF C1
300-016-925
1   CAPCTR ECST3H1lGN22MCE5MYA 375V 2200UF C2
C--003365
4   CAPACITOR 500LGSN2200(M) 500WV 2200UF C3-6
C--006366
3   CAPACITOR C1NP3B225K-YA 1250V 2.2UF C7-9
SID000604
1 $142 DIODE MODULE DF75AA160 1600V 75A DM1
R--007607
1 $36 RESISTOR SMR80WA4904 80W 4.3 OHM +/-10% R1
R--007604
2 $36 RESISTOR 120W 10K OHM SMR120WA4901 R2,R3
R--007609
3 $25 RESISTOR SQHK15WA4906 5W 27KOHM +/-5% R4-6
MC-003260
1 $103 CONTACTOR 56A 24VDC HP-20GU MC1
CPT006287
1 $631 TRANSFORMER 500-575V/200-220V 150VA TM1
THS001028
1 $13 THERMISTOR THM1
X= No longer available

Spare Part History for:

CIMR-P5U50181F