QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

CIMR-P5U50371F

37 KW, 575V, P5,3 PH, UL/CUL

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
ETC616980-S5132
1   PCB CONTROL ETC616980-S5132 1PCB
CDR001121
View Note
1   DIG OP JVOP-130PA LCD OPE1
CDR001034
View Note
1 $326 DIG OP JVOP-131U LED OPE1
ETC650660
View Note
1 $932 PCB, GATE DRIVE, G5 575V, 30, 37, 45KW 2PCB
STR1220
3 $1076 TRANSISTOR IGBT 2MBI200PB-140 1400V 200A TRM1-3
FAN000131
2 $225 FAN 5915PC-22T-B30 B00 220VAC NMB FAN1,FAN2
FU-000875
1 $311 FUSE A100P100-4 AC1000V 100A FU1
C--003367
1 $13 CAPACITOR DMPPT104K1200 1200V 0.1UF C1
300-016-925
1   CAPCTR ECST3H1lGN22MCE5MYA 375V 2200UF C2
300-029-700
6 $381 CAPA 500LGSN2700M 500V 2700UF 20%,ROHS C3-8
C--006366
6   CAPACITOR C1NP3B225K-YA 1250V 2.2UF C9-14
SID000606
1 $232 DIODE MODULE DF150AA160 1600V 150A DM1
R--007608
1 $69 RESISTOR SMR120WA4905 120W 3 OHM +/-10% R1
R--007603
2 $52 RESISTOR SMR80WA4900 80W 5KOHM +/-10% R2,R3
R--007609
3 $25 RESISTOR SQHK15WA4906 5W 27KOHM +/-5% R4-6
MC-003333
1   CONTACTOR 200V 40A UL HI-25ETCU-U MC1
CPT006288
1 $514 TRANSFORMER 500-575V/200-220V 260VA TM1
CT-003036
3 $60 DCCT HC-TN085V4B15A 4V/85AT KOHSHIN DCCT1-3
THS001028
1 $13 THERMISTOR THM1
XX-000177
3 $10 SURGE ABSORBER TNR23G112K 1100V 4000A SA1-3
X= No longer available

Spare Part History for:

CIMR-P5U50371F